(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series (Part Number)

Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,870,410VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-IDM3-100R3-IR-24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

32,426,015 VND

1 Piece(s) 11 Day(s) Infrared Ray-80.1~1009830.1~403930.1~403540.1~706424390SMR-03V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Domed Irradiation Light Type Surface Emission Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-IDM3-100R3-IR-24V in the Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-IDM3-100R3-IR-24V trong chuỗi Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series.

Products like this...

Part Number
LV-IDM2-46R-GR-24V
LV-IDM2-46R-IR
LV-IDM2-46R-IR-24V
LV-IDM3-100R3-RD
LV-IDM3-100R3-RD-24V
LV-IDM3-100R3-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

20,189,784 VND

1 Piece(s) 11 Day(s) Visible LightGreen30.1~50461.1~21.445~201130.1~40402448SMR-03V-B x 1Piece

19,088,525 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~50464.1~54.85~201130.1~40401248SMR-02V-B x 1Piece

19,088,525 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~50464.1~54.85~201130.1~40402448SMR-03V-B x 1Piece

30,590,594 VND

1 Piece(s) 11 Day(s) Visible LightRed80.1~100985.1~65.8530.1~403540.1~706412390SMR-02V-B x 1Piece

30,590,594 VND

1 Piece(s) 11 Day(s) Visible LightRed80.1~100985.1~65.8530.1~403540.1~706424390SMR-03V-B x 1Piece

36,708,695 VND

1 Piece(s) 11 Day(s) Visible LightWhite80.1~1009810.1~2011.730.1~403540.1~706412390SMR-02V-B x 1Piece