(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series

Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,870,410VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-IDM2-46R-BL
LV-IDM2-46R-BL-24V
LV-IDM2-46R-GR
LV-IDM2-46R-GR-24V
LV-IDM2-46R-IR
LV-IDM2-46R-IR-24V
LV-IDM2-46R-RD
LV-IDM2-46R-RD-24V
LV-IDM2-46R-SW
LV-IDM2-46R-SW-24V
LV-IDM2-56R-BL
LV-IDM2-56R-BL-24V
LV-IDM2-56R-GR
LV-IDM2-56R-GR-24V
LV-IDM2-56R-IR
LV-IDM2-56R-IR-24V
LV-IDM2-56R-RD
LV-IDM2-56R-RD-24V
LV-IDM2-56R-SW
LV-IDM2-56R-SW-24V
LV-IDM2-90R-BL
LV-IDM2-90R-BL-24V
LV-IDM2-90R-GR
LV-IDM2-90R-GR-24V
LV-IDM2-90R-IR
LV-IDM2-90R-IR-24V
LV-IDM2-90R-RD
LV-IDM2-90R-RD-24V
LV-IDM2-90R-SW
LV-IDM2-90R-SW-24V
LV-IDM3-50R-BL
LV-IDM3-50R-GR
LV-IDM3-50R-IR
LV-IDM3-50R-RD
LV-IDM3-50R-SW
LV-IDM3-75R-BL
LV-IDM3-75R-BL-24V
LV-IDM3-75R-GR
LV-IDM3-75R-GR-24V
LV-IDM3-75R-IR
LV-IDM3-75R-IR-24V
LV-IDM3-75R-RD
LV-IDM3-75R-RD-24V
LV-IDM3-75R-SW
LV-IDM3-75R-SW-24V
LV-IDM3-100R3-BL
LV-IDM3-100R3-BL-24V
LV-IDM3-100R3-GR
LV-IDM3-100R3-GR-24V
LV-IDM3-100R3-IR
LV-IDM3-100R3-IR-24V
LV-IDM3-100R3-RD
LV-IDM3-100R3-RD-24V
LV-IDM3-100R3-SW
LV-IDM3-100R3-SW-24V
LV-IDM3-100R-BL
LV-IDM3-100R-BL-24V
LV-IDM3-100R-GR
LV-IDM3-100R-GR-24V
LV-IDM3-100R-IR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

20,189,784 VND

1 Piece(s) 11 Day(s) Visible LightBlue30.1~50461.1~21.445~201130.1~40401248SMR-02V-B x 1Piece

20,189,784 VND

1 Piece(s) 11 Day(s) Visible LightBlue30.1~50461.1~21.445~201130.1~40402448SMR-03V-B x 1Piece

20,189,784 VND

1 Piece(s) 11 Day(s) Visible LightGreen30.1~50461.1~21.445~201130.1~40401248SMR-02V-B x 1Piece

20,189,784 VND

1 Piece(s) 11 Day(s) Visible LightGreen30.1~50461.1~21.445~201130.1~40402448SMR-03V-B x 1Piece

19,088,525 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~50464.1~54.85~201130.1~40401248SMR-02V-B x 1Piece

19,088,525 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~50464.1~54.85~201130.1~40402448SMR-03V-B x 1Piece

18,354,362 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~50460.1~10.725~201130.1~40401248SMR-02V-B x 1Piece

18,354,362 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~50460.1~10.725~201130.1~40402448SMR-03V-B x 1Piece

20,189,784 VND

1 Piece(s) 11 Day(s) Visible LightWhite30.1~50461.1~21.445~201130.1~40401248SMR-02V-B x 1Piece

20,189,784 VND

1 Piece(s) 11 Day(s) Visible LightWhite30.1~50461.1~21.445~201130.1~40402448SMR-03V-B x 1Piece

21,413,398 VND

1 Piece(s) 11 Day(s) Visible LightBlue50.1~80561.1~21.85~201130.1~40401260SMR-02V-B x 1Piece

21,413,398 VND

1 Piece(s) 11 Day(s) Visible LightBlue50.1~80561.1~21.85~201130.1~40402460SMR-03V-B x 1Piece

21,413,398 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~80561.1~21.85~201130.1~40401260SMR-02V-B x 1Piece

21,413,398 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~80561.1~21.85~201130.1~40402460SMR-03V-B x 1Piece

20,189,784 VND

1 Piece(s) 11 Day(s) Infrared Ray-50.1~80565.1~665~201130.1~40401260SMR-02V-B x 1Piece

20,189,784 VND

1 Piece(s) 11 Day(s) Infrared Ray-50.1~80565.1~665~201130.1~40402460SMR-03V-B x 1Piece

19,272,073 VND

1 Piece(s) 11 Day(s) Visible LightRed50.1~80560.1~10.95~201130.1~40401260SMR-02V-B x 1Piece

19,272,073 VND

1 Piece(s) 11 Day(s) Visible LightRed50.1~80560.1~10.95~201130.1~40402460SMR-03V-B x 1Piece

21,413,398 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~80561.1~21.85~201130.1~40401260SMR-02V-B x 1Piece

21,413,398 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~80561.1~21.85~201130.1~40402460SMR-03V-B x 1Piece

38,544,146 VND

1 Piece(s) 11 Day(s) Visible LightBlue80.1~100906.1~86.125~201640.1~707012204SMR-02V-B x 1Piece

38,544,146 VND

1 Piece(s) 11 Day(s) Visible LightBlue80.1~100906.1~86.125~201640.1~707024204SMR-03V-B x 1Piece

38,544,146 VND

1 Piece(s) 11 Day(s) Visible LightGreen80.1~100906.1~86.125~201640.1~707012204SMR-02V-B x 1Piece

38,544,146 VND

1 Piece(s) 11 Day(s) Visible LightGreen80.1~100906.1~86.125~201640.1~707024204SMR-03V-B x 1Piece

35,485,080 VND

1 Piece(s) 11 Day(s) Infrared Ray-80.1~1009020.1~3020.45~201640.1~707012204SMR-02V-B x 1Piece

35,485,080 VND

1 Piece(s) 11 Day(s) Infrared Ray-80.1~1009020.1~3020.45~201640.1~707024204SMR-03V-B x 1Piece

31,814,208 VND

1 Piece(s) 11 Day(s) Visible LightRed80.1~100903.1~43.065~201640.1~707012204SMR-02V-B x 1Piece

31,814,208 VND

1 Piece(s) 11 Day(s) Visible LightRed80.1~100903.1~43.065~201640.1~707024204SMR-03V-B x 1Piece

38,544,146 VND

1 Piece(s) 11 Day(s) Visible LightWhite80.1~100906.1~86.125~201640.1~707012204SMR-02V-B x 1Piece

38,544,146 VND

1 Piece(s) 11 Day(s) Visible LightWhite80.1~100906.1~86.125~201640.1~707024204SMR-03V-B x 1Piece

19,119,106 VND

1 Piece(s) 11 Day(s) Visible LightBlue30.1~50500.1~10.7220.1~302240.1~70411224SMR-02V-B x 1Piece

19,119,106 VND

1 Piece(s) 11 Day(s) Visible LightGreen30.1~50500.1~10.7220.1~302240.1~70411224SMR-02V-B x 1Piece

16,994,758 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~50502.1~32.420.1~302240.1~70411224SMR-02V-B x 1Piece

14,870,410 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~50500.1~10.3620.1~302240.1~70411224SMR-02V-B x 1Piece

19,119,106 VND

1 Piece(s) 11 Day(s) Visible LightWhite30.1~50500.1~10.7220.1~302240.1~70411224SMR-02V-B x 1Piece

24,345,020 VND

1 Piece(s) 11 Day(s) Visible LightBlue50.1~80752.1~32.75~202040.1~70551290SMR-02V-B x 1Piece

24,345,020 VND

1 Piece(s) 11 Day(s) Visible LightBlue50.1~80752.1~32.75~202040.1~70552490SMR-03V-B x 1Piece

24,345,020 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~80752.1~32.75~202040.1~70551290SMR-02V-B x 1Piece

24,345,020 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~80752.1~32.75~202040.1~70552490SMR-03V-B x 1Piece

21,158,483 VND

1 Piece(s) 11 Day(s) Infrared Ray-50.1~80758.1~1095~202040.1~70551290SMR-02V-B x 1Piece

21,158,483 VND

1 Piece(s) 11 Day(s) Infrared Ray-50.1~80758.1~1095~202040.1~70552490SMR-03V-B x 1Piece

19,272,073 VND

1 Piece(s) 11 Day(s) Visible LightRed50.1~80751.1~21.355~202040.1~70551290SMR-02V-B x 1Piece

19,272,073 VND

1 Piece(s) 11 Day(s) Visible LightRed50.1~80751.1~21.355~202040.1~70552490SMR-03V-B x 1Piece

24,345,020 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~80752.1~32.75~202040.1~70551290SMR-02V-B x 1Piece

24,345,020 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~80752.1~32.75~202040.1~70552490SMR-03V-B x 1Piece

36,708,695 VND

1 Piece(s) 11 Day(s) Visible LightBlue80.1~1009810.1~2011.730.1~403540.1~706412390SMR-02V-B x 1Piece

36,708,695 VND

1 Piece(s) 11 Day(s) Visible LightBlue80.1~1009810.1~2011.730.1~403540.1~706424390SMR-03V-B x 1Piece

36,708,695 VND

1 Piece(s) 11 Day(s) Visible LightGreen80.1~1009810.1~2011.730.1~403540.1~706412390SMR-02V-B x 1Piece

36,708,695 VND

1 Piece(s) 11 Day(s) Visible LightGreen80.1~1009810.1~2011.730.1~403540.1~706424390SMR-03V-B x 1Piece

32,426,015 VND

1 Piece(s) 11 Day(s) Infrared Ray-80.1~1009830.1~403930.1~403540.1~706412390SMR-02V-B x 1Piece

32,426,015 VND

1 Piece(s) 11 Day(s) Infrared Ray-80.1~1009830.1~403930.1~403540.1~706424390SMR-03V-B x 1Piece

30,590,594 VND

1 Piece(s) 11 Day(s) Visible LightRed80.1~100985.1~65.8530.1~403540.1~706412390SMR-02V-B x 1Piece

30,590,594 VND

1 Piece(s) 11 Day(s) Visible LightRed80.1~100985.1~65.8530.1~403540.1~706424390SMR-03V-B x 1Piece

36,708,695 VND

1 Piece(s) 11 Day(s) Visible LightWhite80.1~1009810.1~2011.730.1~403540.1~706412390SMR-02V-B x 1Piece

36,708,695 VND

1 Piece(s) 11 Day(s) Visible LightWhite80.1~1009810.1~2011.730.1~403540.1~706424390SMR-03V-B x 1Piece

25,696,078 VND

1 Piece(s) 11 Day(s) Visible LightBlue80.1~100983.1~43.2430.1~403540.1~706412108SMR-02V-B x 1Piece

25,696,078 VND

1 Piece(s) 11 Day(s) Visible LightBlue80.1~100983.1~43.2430.1~403540.1~706424108SMR-03V-B x 1Piece

25,696,078 VND

1 Piece(s) 11 Day(s) Visible LightGreen80.1~100983.1~43.2430.1~403540.1~706412108SMR-02V-B x 1Piece

25,696,078 VND

1 Piece(s) 11 Day(s) Visible LightGreen80.1~100983.1~43.2430.1~403540.1~706424108SMR-03V-B x 1Piece

23,248,849 VND

1 Piece(s) 11 Day(s) Infrared Ray-80.1~1009810.1~2010.830.1~403540.1~706412108SMR-02V-B x 1Piece

Loading...Tải…

Basic InformationThông tin cơ bản

Main Body Type Domed Irradiation Light Type Surface Emission Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling