(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LV-IDM3-75R-IR-24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Center Hole Size d (Range) (mm) | Center Hole Size d (mm) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21,158,483 VND | 1 Piece(s) | 11 Day(s) | Infrared Ray | - | 50.1~80 | 75 | 8.1~10 | 9 | 5~20 | 20 | 40.1~70 | 55 | 24 | 90 | SMR-03V-B x 1Piece |
Loading...Tải…
Main Body Type | Domed | Irradiation Light Type | Surface Emission | Housing material | Aluminum |
---|---|---|---|---|---|
Cable length(m) | 0.5 | Operating Temperature(℃) | 0~40 | Operating Humidity(%RH) | 20~85 |
Storage Temperature(℃) | -20~60 | Conservation humidity(%RH) | 20~85 | Cooling system | Natural air cooling |
Please check the type/dimensions/specifications of the part LV-IDM3-75R-IR-24V in the Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-IDM3-75R-IR-24V trong chuỗi Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series.
Part Number |
---|
LV-IDM2-46R-GR-24V |
LV-IDM2-46R-IR |
LV-IDM2-46R-IR-24V |
LV-IDM3-75R-RD |
LV-IDM3-75R-RD-24V |
LV-IDM3-75R-SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Center Hole Size d (Range) (mm) | Center Hole Size d (mm) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20,189,784 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Green | 30.1~50 | 46 | 1.1~2 | 1.44 | 5~20 | 11 | 30.1~40 | 40 | 24 | 48 | SMR-03V-B x 1Piece | ||
19,088,525 VND | 1 Piece(s) | 11 Day(s) | Infrared Ray | - | 30.1~50 | 46 | 4.1~5 | 4.8 | 5~20 | 11 | 30.1~40 | 40 | 12 | 48 | SMR-02V-B x 1Piece | ||
19,088,525 VND | 1 Piece(s) | 11 Day(s) | Infrared Ray | - | 30.1~50 | 46 | 4.1~5 | 4.8 | 5~20 | 11 | 30.1~40 | 40 | 24 | 48 | SMR-03V-B x 1Piece | ||
19,272,073 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Red | 50.1~80 | 75 | 1.1~2 | 1.35 | 5~20 | 20 | 40.1~70 | 55 | 12 | 90 | SMR-02V-B x 1Piece | ||
19,272,073 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Red | 50.1~80 | 75 | 1.1~2 | 1.35 | 5~20 | 20 | 40.1~70 | 55 | 24 | 90 | SMR-03V-B x 1Piece | ||
24,345,020 VND | 1 Piece(s) | 11 Day(s) | Visible Light | White | 50.1~80 | 75 | 2.1~3 | 2.7 | 5~20 | 20 | 40.1~70 | 55 | 12 | 90 | SMR-02V-B x 1Piece |