(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Direct Light Circular Light DRT/DRF Series (Part Number)

Direct Light Circular Light DRT/DRF Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,726,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-DRF-29R-BL
LV-DRF-29R-GR
LV-DRF-29R-IR
LV-DRF-29R-RD
LV-DRF-29R-SW
LV-DRF-31R-BL
LV-DRF-31R-GR
LV-DRF-31R-IR
LV-DRF-31R-RD
LV-DRF-31R-SW
LV-DRF-46R-BL
LV-DRF-46R-BL-24V
LV-DRF-46R-GR
LV-DRF-46R-GR-24V
LV-DRF-46R-IR
LV-DRF-46R-IR-24V
LV-DRF-46R-RD
LV-DRF-46R-RD-24V
LV-DRF-46R-SW
LV-DRF-46R-SW-24V
LV-DRF-50R-BL
LV-DRF-50R-BL-24V
LV-DRF-50R-GR
LV-DRF-50R-GR-24V
LV-DRF-50R-IR
LV-DRF-50R-IR-24V
LV-DRF-50R-RD
LV-DRF-50R-RD-24V
LV-DRF-50R-SW
LV-DRF-50R-SW-24V
LV-DRF-68R-BL
LV-DRF-68R-BL-24V
LV-DRF-68R-GR
LV-DRF-68R-GR-24V
LV-DRF-68R-IR
LV-DRF-68R-IR-24V
LV-DRF-68R-RD
LV-DRF-68R-RD-24V
LV-DRF-68R-SW
LV-DRF-68R-SW-24V
LV-DRF-74R-BL
LV-DRF-74R-BL-24V
LV-DRF-74R-GR
LV-DRF-74R-GR-24V
LV-DRF-74R-IR
LV-DRF-74R-IR-24V
LV-DRF-74R-RD
LV-DRF-74R-RD-24V
LV-DRF-74R-SW
LV-DRF-74R-SW-24V
LV-DRF-90R-BL
LV-DRF-90R-BL-24V
LV-DRF-90R-GR
LV-DRF-90R-GR-24V
LV-DRF-90R-IR
LV-DRF-90R-IR-24V
LV-DRF-90R-RD
LV-DRF-90R-RD-24V
LV-DRF-90R-SW
LV-DRF-90R-SW-24V
LV-DRF-116R-BL
LV-DRF-116R-BL-24V
LV-DRF-116R-GR
LV-DRF-116R-GR-24V
LV-DRF-116R-IR
LV-DRF-116R-IR-24V
LV-DRF-116R-RD
LV-DRF-116R-RD-24V
LV-DRF-116R-SW
LV-DRF-116R-SW-24V
LV-DRF-136R-BL
LV-DRF-136R-BL-24V
LV-DRF-136R-GR
LV-DRF-136R-GR-24V
LV-DRF-136R-IR
LV-DRF-136R-IR-24V
LV-DRF-136R-RD
LV-DRF-136R-RD-24V
LV-DRF-136R-SW
LV-DRF-136R-SW-24V
LV-DRF-150R-BL
LV-DRF-150R-BL-24V
LV-DRF-150R-GR
LV-DRF-150R-GR-24V
LV-DRF-150R-IR
LV-DRF-150R-IR-24V
LV-DRF-150R-RD
LV-DRF-150R-RD-24V
LV-DRF-150R-SW
LV-DRF-150R-SW-24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

6,424,470 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue10~30290.1~10.455~201720.1~30221215SMR-02V-B x 1Piece

6,424,470 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen10~30290.1~10.455~201720.1~30221215SMR-02V-B x 1Piece

7,662,482 VND

1 Piece(s) 11 Day(s) Infrared Ray-10~30291.1~21.85~201720.1~30221215SMR-02V-B x 1Piece

5,726,790 VND

1 Piece(s) Available 11 Day(s) Visible LightRed10~30290.1~10.275~201720.1~30221215SMR-02V-B x 1Piece

6,424,470 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite10~30290.1~10.455~201720.1~30221215SMR-02V-B x 1Piece

6,424,470 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~50310.1~10.455~201720.1~30211215SMR-02V-B x 1Piece

6,424,470 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~50310.1~10.455~201720.1~30211215SMR-02V-B x 1Piece

7,664,013 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~50311.1~21.85~201720.1~30211215SMR-02V-B x 1Piece

5,726,790 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~50310.1~10.275~201720.1~30211215SMR-02V-B x 1Piece

6,424,470 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~50310.1~10.455~201720.1~30211215SMR-02V-B x 1Piece

12,615,341 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~50461.1~21.265~201520.1~30221242SMR-02V-B x 1Piece

12,615,341 VND

1 Piece(s) 11 Day(s) Visible LightBlue30.1~50461.1~21.265~201520.1~30222442SMR-03V-B x 1Piece

12,615,341 VND

1 Piece(s) 11 Day(s) Visible LightGreen30.1~50461.1~21.265~201520.1~30221242SMR-02V-B x 1Piece

12,615,341 VND

1 Piece(s) 11 Day(s) Visible LightGreen30.1~50461.1~21.265~201520.1~30222442SMR-03V-B x 1Piece

9,215,190 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~50464.1~54.25~201520.1~30221242SMR-02V-B x 1Piece

9,215,190 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~50464.1~54.25~201520.1~30222442SMR-03V-B x 1Piece

11,131,447 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~50460.1~10.635~201520.1~30221242SMR-02V-B x 1Piece

11,131,447 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~50460.1~10.635~201520.1~30222442SMR-03V-B x 1Piece

12,615,341 VND

1 Piece(s) 11 Day(s) Visible LightWhite30.1~50461.1~21.265~201520.1~30221242SMR-02V-B x 1Piece

12,615,341 VND

1 Piece(s) 11 Day(s) Visible LightWhite30.1~50461.1~21.265~201520.1~30222442SMR-03V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~50491.1~21.265~201520.1~30221242SMR-02V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~50491.1~21.265~201520.1~30222442SMR-03V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~50491.1~21.265~201520.1~30221242SMR-02V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~50491.1~21.265~201520.1~30222442SMR-03V-B x 1Piece

9,564,030 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~50494.1~54.25~201520.1~30221242SMR-02V-B x 1Piece

9,564,030 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~50494.1~54.25~201520.1~30222442SMR-03V-B x 1Piece

9,157,050 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~50490.1~10.635~201520.1~30221242SMR-02V-B x 1Piece

9,157,050 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~50490.1~10.635~201520.1~30222442SMR-03V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~50491.1~21.265~201520.1~30221242SMR-02V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~50491.1~21.265~201520.1~30222442SMR-03V-B x 1Piece

14,709,420 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~5049.52.1~32.75~201520.1~30221290SMR-02V-B x 1Piece

14,709,420 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~5049.52.1~32.75~201520.1~30222490SMR-03V-B x 1Piece

14,709,420 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~5049.52.1~32.75~201520.1~30221290SMR-02V-B x 1Piece

14,709,420 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~5049.52.1~32.75~201520.1~30222490SMR-03V-B x 1Piece

16,744,372 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~5049.58.1~1095~201520.1~30221290SMR-02V-B x 1Piece

16,744,372 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~5049.58.1~1095~201520.1~30222490SMR-03V-B x 1Piece

15,919,984 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~5049.51.1~21.355~201520.1~30221290SMR-02V-B x 1Piece

15,919,984 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~5049.51.1~21.355~201520.1~30222490SMR-03V-B x 1Piece

14,709,420 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~5049.52.1~32.75~201520.1~30221290SMR-02V-B x 1Piece

14,709,420 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~5049.52.1~32.75~201520.1~30222490SMR-03V-B x 1Piece

20,045,396 VND

1 Piece(s) 11 Day(s) Visible LightBlue50.1~80743.1~43.4220.1~302420.1~302212114SMR-02V-B x 1Piece

20,045,396 VND

1 Piece(s) 11 Day(s) Visible LightBlue50.1~80743.1~43.4220.1~302420.1~302224114SMR-03V-B x 1Piece

20,045,396 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~80743.1~43.4220.1~302420.1~302212114SMR-02V-B x 1Piece

20,045,396 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~80743.1~43.4220.1~302420.1~302224114SMR-03V-B x 1Piece

13,837,320 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-50.1~807410.1~2011.420.1~302420.1~302212114SMR-02V-B x 1Piece

13,837,320 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-50.1~807410.1~2011.420.1~302420.1~302224114SMR-03V-B x 1Piece

13,255,920 VND

1 Piece(s) Available 11 Day(s) Visible LightRed50.1~80741.1~21.7120.1~302420.1~302212114SMR-02V-B x 1Piece

13,255,920 VND

1 Piece(s) Available 11 Day(s) Visible LightRed50.1~80741.1~21.7120.1~302420.1~302224114SMR-03V-B x 1Piece

20,045,396 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~80743.1~43.4220.1~302420.1~302212114SMR-02V-B x 1Piece

20,045,396 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~80743.1~43.4220.1~302420.1~302224114SMR-03V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue80.1~100906.1~86.1240.1~504715.1~202012204SMR-02V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue80.1~100906.1~86.1240.1~504715.1~202024204SMR-03V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen80.1~100906.1~86.1240.1~504715.1~202012204SMR-02V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen80.1~100906.1~86.1240.1~504715.1~202024204SMR-03V-B x 1Piece

29,120,609 VND

1 Piece(s) 11 Day(s) Infrared Ray-80.1~1009020.1~3020.440.1~504715.1~202012204SMR-02V-B x 1Piece

29,120,609 VND

1 Piece(s) Available 15 Day(s) Infrared Ray-80.1~1009020.1~3020.440.1~504715.1~202024204SMR-03V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightRed80.1~100903.1~43.0640.1~504715.1~202012204SMR-02V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightRed80.1~100903.1~43.0640.1~504715.1~202024204SMR-03V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite80.1~100906.1~86.1240.1~504715.1~202012204SMR-02V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite80.1~100906.1~86.1240.1~504715.1~202024204SMR-03V-B x 1Piece

26,104,860 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue100.1~1301164.1~54.3250.1~706720.1~302212144SMR-02V-B x 1Piece

26,104,860 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue100.1~1301164.1~54.3250.1~706720.1~302224144SMR-03V-B x 1Piece

26,104,860 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen100.1~1301164.1~54.3250.1~706720.1~302212144SMR-02V-B x 1Piece

26,104,860 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen100.1~1301164.1~54.3250.1~706720.1~302224144SMR-03V-B x 1Piece

25,014,815 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13011610.1~2014.450.1~706720.1~302212144SMR-02V-B x 1Piece

25,014,815 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13011610.1~2014.450.1~706720.1~302224144SMR-03V-B x 1Piece

19,389,690 VND

1 Piece(s) Available 11 Day(s) Visible LightRed100.1~1301162.1~32.1650.1~706720.1~302212144SMR-02V-B x 1Piece

19,389,690 VND

1 Piece(s) Available 11 Day(s) Visible LightRed100.1~1301162.1~32.1650.1~706720.1~302224144SMR-03V-B x 1Piece

26,104,860 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite100.1~1301164.1~54.3250.1~706720.1~302212144SMR-02V-B x 1Piece

26,104,860 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite100.1~1301164.1~54.3250.1~706720.1~302224144SMR-03V-B x 1Piece

33,929,878 VND

1 Piece(s) 11 Day(s) Visible LightBlue130.1~1501365.1~65.430.1~404020.1~302512180SMR-02V-B x 1Piece

33,929,878 VND

1 Piece(s) 11 Day(s) Visible LightBlue130.1~1501365.1~65.430.1~404020.1~302524180SMR-03V-B x 1Piece

33,929,878 VND

1 Piece(s) 11 Day(s) Visible LightGreen130.1~1501365.1~65.430.1~404020.1~302512180SMR-02V-B x 1Piece

33,929,878 VND

1 Piece(s) 11 Day(s) Visible LightGreen130.1~1501365.1~65.430.1~404020.1~302524180SMR-03V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~15013610.1~201830.1~404020.1~302512180SMR-02V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~15013610.1~201830.1~404020.1~302524180SMR-03V-B x 1Piece

21,192,030 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~1501362.1~32.730.1~404020.1~302512180SMR-02V-B x 1Piece

21,192,030 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~1501362.1~32.730.1~404020.1~302524180SMR-03V-B x 1Piece

33,929,878 VND

1 Piece(s) 11 Day(s) Visible LightWhite130.1~1501365.1~65.430.1~404020.1~302512180SMR-02V-B x 1Piece

33,929,878 VND

1 Piece(s) 11 Day(s) Visible LightWhite130.1~1501365.1~65.430.1~404020.1~302524180SMR-03V-B x 1Piece

30,930,480 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue130.1~1501508.1~108.140.1~504715.1~202012270SMR-02V-B x 1Piece

30,930,480 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue130.1~1501508.1~108.140.1~504715.1~202024270SMR-03V-B x 1Piece

30,930,480 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen130.1~1501508.1~108.140.1~504715.1~202012270SMR-02V-B x 1Piece

30,930,480 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen130.1~1501508.1~108.140.1~504715.1~202024270SMR-03V-B x 1Piece

23,546,700 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~15015020.1~302740.1~504715.1~202012270SMR-02V-B x 1Piece

23,546,700 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~15015020.1~302740.1~504715.1~202024270SMR-03V-B x 1Piece

22,849,020 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~1501504.1~54.0540.1~504715.1~202012270SMR-02V-B x 1Piece

22,849,020 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~1501504.1~54.0540.1~504715.1~202024270SMR-03V-B x 1Piece

30,930,480 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite130.1~1501508.1~108.140.1~504715.1~202012270SMR-02V-B x 1Piece

30,930,480 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite130.1~1501508.1~108.140.1~504715.1~202024270SMR-03V-B x 1Piece

Loading...Tải…

Basic InformationThông tin cơ bản

Main Body Type Ring Shape Irradiation Light Type Direct Light Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling