(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LV-DL-50R-BL-24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Center Hole Size d (Range) (mm) | Center Hole Size d (mm) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,908,852 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Blue | 30.1~50 | 50 | 0.1~1 | 0.54 | 5~20 | 20 | 5~15 | 10 | 24 | 18 | SMR-03V-B x 1Piece |
Loading...Tải…
Main Body Type | Ring Shape | Irradiation Light Type | Direct Light | Housing material | Aluminum |
---|---|---|---|---|---|
Cable length(m) | 0.5 | Operating Temperature(℃) | 0~40 | Operating Humidity(%RH) | 20~85 |
Storage Temperature(℃) | -20~60 | Conservation humidity(%RH) | 20~85 | Cooling system | Natural air cooling |
Please check the type/dimensions/specifications of the part LV-DL-50R-BL-24V in the Direct Light Circular Low Angle Light DLA2/DL Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-DL-50R-BL-24V trong chuỗi Direct Light Circular Low Angle Light DLA2/DL Series.
Part Number |
---|
LV-DL-112R-GR-24V |
LV-DL-112R-IR |
LV-DL-112R-IR-24V |
LV-DL-50R-GR |
LV-DL-50R-GR-24V |
LV-DL-50R-IR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Center Hole Size d (Range) (mm) | Center Hole Size d (mm) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18,401,310 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Green | 100.1~130 | 112 | 1.1~2 | 1.98 | 70.1~100 | 78 | 5~15 | 12 | 24 | 66 | SMR-03V-B x 1Piece | |
20,044,283 VND | 1 Piece(s) | 11 Day(s) | Infrared Ray | - | 100.1~130 | 112 | 6.1~8 | 6.6 | 70.1~100 | 78 | 5~15 | 12 | 12 | 66 | SMR-02V-B x 1Piece | ||
20,044,283 VND | 1 Piece(s) | 11 Day(s) | Infrared Ray | - | 100.1~130 | 112 | 6.1~8 | 6.6 | 70.1~100 | 78 | 5~15 | 12 | 24 | 66 | SMR-03V-B x 1Piece | ||
15,908,852 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Green | 30.1~50 | 50 | 0.1~1 | 0.54 | 5~20 | 20 | 5~15 | 10 | 12 | 18 | SMR-02V-B x 1Piece | ||
15,908,852 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Green | 30.1~50 | 50 | 0.1~1 | 0.54 | 5~20 | 20 | 5~15 | 10 | 24 | 18 | SMR-03V-B x 1Piece | ||
12,611,305 VND | 1 Piece(s) | 11 Day(s) | Infrared Ray | - | 30.1~50 | 50 | 1.1~2 | 1.8 | 5~20 | 20 | 5~15 | 10 | 12 | 18 | SMR-02V-B x 1Piece |