(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Direct Light Circular Low Angle Light DLA2/DL Series

Direct Light Circular Low Angle Light DLA2/DL Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,343,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-DL-50R-BL
LV-DL-50R-BL-24V
LV-DL-50R-GR
LV-DL-50R-GR-24V
LV-DL-50R-IR
LV-DL-50R-IR-24V
LV-DL-50R-RD
LV-DL-50R-RD-24V
LV-DL-50R-SW
LV-DL-50R-SW-24V
LV-DL-86R-BL
LV-DL-86R-BL-24V
LV-DL-86R-GR
LV-DL-86R-GR-24V
LV-DL-86R-IR
LV-DL-86R-IR-24V
LV-DL-86R-RD
LV-DL-86R-RD-24V
LV-DL-86R-SW
LV-DL-86R-SW-24V
LV-DL-98R-BL
LV-DL-98R-BL-24V
LV-DL-98R-GR
LV-DL-98R-GR-24V
LV-DL-98R-IR
LV-DL-98R-IR-24V
LV-DL-98R-RD
LV-DL-98R-RD-24V
LV-DL-98R-SW
LV-DL-98R-SW-24V
LV-DL-112R-BL
LV-DL-112R-BL-24V
LV-DL-112R-GR
LV-DL-112R-GR-24V
LV-DL-112R-IR
LV-DL-112R-IR-24V
LV-DL-112R-RD
LV-DL-112R-RD-24V
LV-DL-112R-SW
LV-DL-112R-SW-24V
LV-DL-135R-BL
LV-DL-135R-BL-24V
LV-DL-135R-GR
LV-DL-135R-GR-24V
LV-DL-135R-IR
LV-DL-135R-IR-24V
LV-DL-135R-RD
LV-DL-135R-RD-24V
LV-DL-135R-SW
LV-DL-135R-SW-24V
LV-DL-174R-BL
LV-DL-174R-BL-24V
LV-DL-174R-GR
LV-DL-174R-GR-24V
LV-DL-174R-IR
LV-DL-174R-IR-24V
LV-DL-174R-RD
LV-DL-174R-RD-24V
LV-DL-174R-SW
LV-DL-174R-SW-24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

15,908,852 VND

1 Piece(s) 11 Day(s) Visible LightBlue30.1~50500.1~10.545~20205~15101218SMR-02V-B x 1Piece

15,908,852 VND

1 Piece(s) 11 Day(s) Visible LightBlue30.1~50500.1~10.545~20205~15102418SMR-03V-B x 1Piece

15,908,852 VND

1 Piece(s) 11 Day(s) Visible LightGreen30.1~50500.1~10.545~20205~15101218SMR-02V-B x 1Piece

15,908,852 VND

1 Piece(s) 11 Day(s) Visible LightGreen30.1~50500.1~10.545~20205~15102418SMR-03V-B x 1Piece

12,611,305 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~50501.1~21.85~20205~15101218SMR-02V-B x 1Piece

12,611,305 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~50501.1~21.85~20205~15102418SMR-03V-B x 1Piece

9,360,540 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~50500.1~10.275~20205~15101218SMR-02V-B x 1Piece

9,360,540 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~50500.1~10.275~20205~15102418SMR-03V-B x 1Piece

15,908,852 VND

1 Piece(s) 11 Day(s) Visible LightWhite30.1~50500.1~10.545~20205~15101218SMR-02V-B x 1Piece

15,908,852 VND

1 Piece(s) 11 Day(s) Visible LightWhite30.1~50500.1~10.545~20205~15102418SMR-03V-B x 1Piece

16,715,250 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue80.1~100861.1~21.4450.1~70525~15121248SMR-02V-B x 1Piece

16,715,250 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue80.1~100861.1~21.4450.1~70525~15122448SMR-03V-B x 1Piece

16,715,250 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen80.1~100861.1~21.4450.1~70525~15121248SMR-02V-B x 1Piece

16,715,250 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen80.1~100861.1~21.4450.1~70525~15122448SMR-03V-B x 1Piece

17,566,672 VND

1 Piece(s) 11 Day(s) Infrared Ray-80.1~100864.1~54.850.1~70525~15121248SMR-02V-B x 1Piece

17,566,672 VND

1 Piece(s) 11 Day(s) Infrared Ray-80.1~100864.1~54.850.1~70525~15122448SMR-03V-B x 1Piece

13,052,430 VND

1 Piece(s) Available 11 Day(s) Visible LightRed80.1~100860.1~10.7250.1~70525~15121248SMR-02V-B x 1Piece

13,052,430 VND

1 Piece(s) Available 11 Day(s) Visible LightRed80.1~100860.1~10.7250.1~70525~15122448SMR-03V-B x 1Piece

16,715,250 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite80.1~100861.1~21.4450.1~70525~15121248SMR-02V-B x 1Piece

16,715,250 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite80.1~100861.1~21.4450.1~70525~15122448SMR-03V-B x 1Piece

17,383,860 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue80.1~100981.1~21.6250.1~70625~15121254SMR-02V-B x 1Piece

17,383,860 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue80.1~100981.1~21.6250.1~70625~15122454SMR-03V-B x 1Piece

17,383,860 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen80.1~100981.1~21.6250.1~70625~15121254SMR-02V-B x 1Piece

17,383,860 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen80.1~100981.1~21.6250.1~70625~15122454SMR-03V-B x 1Piece

14,709,420 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-80.1~1009840.1~5045.450.1~70625~15121254SMR-02V-B x 1Piece

14,709,420 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-80.1~1009840.1~5045.450.1~70625~15122454SMR-03V-B x 1Piece

16,749,241 VND

1 Piece(s) 11 Day(s) Visible LightRed80.1~100980.1~10.8150.1~70625~15121254SMR-02V-B x 1Piece

16,749,241 VND

1 Piece(s) 11 Day(s) Visible LightRed80.1~100980.1~10.8150.1~70625~15122454SMR-03V-B x 1Piece

17,383,860 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite80.1~100981.1~21.6250.1~70625~15121254SMR-02V-B x 1Piece

17,383,860 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite80.1~100981.1~21.6250.1~70625~15122454SMR-03V-B x 1Piece

18,401,310 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue100.1~1301121.1~21.9870.1~100785~15121266SMR-02V-B x 1Piece

18,401,310 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue100.1~1301121.1~21.9870.1~100785~15122466SMR-03V-B x 1Piece

18,401,310 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen100.1~1301121.1~21.9870.1~100785~15121266SMR-02V-B x 1Piece

18,401,310 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen100.1~1301121.1~21.9870.1~100785~15122466SMR-03V-B x 1Piece

20,044,283 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~1301126.1~86.670.1~100785~15121266SMR-02V-B x 1Piece

20,044,283 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~1301126.1~86.670.1~100785~15122466SMR-03V-B x 1Piece

15,058,260 VND

1 Piece(s) Available 11 Day(s) Visible LightRed100.1~1301120.1~10.9970.1~100785~15121266SMR-02V-B x 1Piece

15,058,260 VND

1 Piece(s) Available 11 Day(s) Visible LightRed100.1~1301120.1~10.9970.1~100785~15122466SMR-03V-B x 1Piece

18,401,310 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite100.1~1301121.1~21.9870.1~100785~15121266SMR-02V-B x 1Piece

18,401,310 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite100.1~1301121.1~21.9870.1~100785~15122466SMR-03V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue130.1~1501352.1~32.52101~1301015~15121284SMR-02V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue130.1~1501352.1~32.52101~1301015~15122484SMR-03V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen130.1~1501352.1~32.52101~1301015~15121284SMR-02V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen130.1~1501352.1~32.52101~1301015~15122484SMR-03V-B x 1Piece

19,389,690 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~1501358.1~108.4101~1301015~15121284SMR-02V-B x 1Piece

19,389,690 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~1501358.1~108.4101~1301015~15122484SMR-03V-B x 1Piece

18,401,310 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~1501351.1~21.26101~1301015~15121284SMR-02V-B x 1Piece

18,401,310 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~1501351.1~21.26101~1301015~15122484SMR-03V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite130.1~1501352.1~32.52101~1301015~15121284SMR-02V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite130.1~1501352.1~32.52101~1301015~15122484SMR-03V-B x 1Piece

28,430,460 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue150.1~2001746.1~86.84131~20014015.1~2016.612228SMR-02V-B x 1Piece

28,430,460 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue150.1~2001746.1~86.84131~20014015.1~2016.624228SMR-03V-B x 1Piece

28,430,460 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen150.1~2001746.1~86.84131~20014015.1~2016.612228SMR-02V-B x 1Piece

28,430,460 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen150.1~2001746.1~86.84131~20014015.1~2016.624228SMR-03V-B x 1Piece

23,081,580 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-150.1~20017420.1~3022.8131~20014015.1~2016.612228SMR-02V-B x 1Piece

23,081,580 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-150.1~20017420.1~3022.8131~20014015.1~2016.624228SMR-03V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightRed150.1~2001743.1~43.42131~20014015.1~2016.612228SMR-02V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightRed150.1~2001743.1~43.42131~20014015.1~2016.624228SMR-03V-B x 1Piece

28,430,460 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite150.1~2001746.1~86.84131~20014015.1~2016.612228SMR-02V-B x 1Piece

28,430,460 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite150.1~2001746.1~86.84131~20014015.1~2016.624228SMR-03V-B x 1Piece

Loading...Tải…

Basic InformationThông tin cơ bản

Main Body Type Ring Shape Irradiation Light Type Direct Light Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling