(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Direct Light Circular Low Angle Light DLA2/DL Series (Part Number)

Direct Light Circular Low Angle Light DLA2/DL Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,343,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-DL-50R-SW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

15,908,852 VND

1 Piece(s) 11 Day(s) Visible LightWhite30.1~50500.1~10.545~20205~15101218SMR-02V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Ring Shape Irradiation Light Type Direct Light Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-DL-50R-SW in the Direct Light Circular Low Angle Light DLA2/DL Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-DL-50R-SW trong chuỗi Direct Light Circular Low Angle Light DLA2/DL Series.

Products like this...

Part Number
LV-DL-112R-GR-24V
LV-DL-112R-IR
LV-DL-112R-IR-24V
LV-DL-50R-SW-24V
LV-DL-86R-BL
LV-DL-86R-BL-24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

18,401,310 VND

1 Piece(s)Available 11 Day(s) Visible LightGreen100.1~1301121.1~21.9870.1~100785~15122466SMR-03V-B x 1Piece

20,044,283 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~1301126.1~86.670.1~100785~15121266SMR-02V-B x 1Piece

20,044,283 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~1301126.1~86.670.1~100785~15122466SMR-03V-B x 1Piece

15,908,852 VND

1 Piece(s) 11 Day(s) Visible LightWhite30.1~50500.1~10.545~20205~15102418SMR-03V-B x 1Piece

16,715,250 VND

1 Piece(s)Available 11 Day(s) Visible LightBlue80.1~100861.1~21.4450.1~70525~15121248SMR-02V-B x 1Piece

16,715,250 VND

1 Piece(s)Available 11 Day(s) Visible LightBlue80.1~100861.1~21.4450.1~70525~15122448SMR-03V-B x 1Piece