(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LV-DBS-360A-BL-24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97,064,730 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Blue | 200~ | 450 | 250.1~ | 450 | 10.1~20 | 19.44 | 40.1~70 | 46 | 24 | 648 | SMR-03V-B x 1Piece |
Loading...Tải…
Main Body Type | Bar Shape | Irradiation Light Type | Direct Light | Housing material | Aluminum |
---|---|---|---|---|---|
Cable length(m) | 0.5 | Operating Temperature(℃) | 0~40 | Operating Humidity(%RH) | 20~85 |
Storage Temperature(℃) | -20~60 | Conservation humidity(%RH) | 20~85 | Cooling system | Natural air cooling |
Please check the type/dimensions/specifications of the part LV-DBS-360A-BL-24V in the Direct Light Bar Light DB/DB2/DBS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-DBS-360A-BL-24V trong chuỗi Direct Light Bar Light DB/DB2/DBS Series.
Part Number |
---|
LV-DB-108X24-GR-24V |
LV-DB-108X24-IR |
LV-DB-108X24-IR-24V |
LV-DBS-360A-GR |
LV-DBS-360A-GR-24V |
LV-DBS-360A-IR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,091,144 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Green | 10~30 | 21 | 25.1~40 | 26.4 | 3.1~4 | 3.6 | 101~ | 120 | 24 | 120 | SMR-03V-B x 1Piece | ||
9,622,170 VND | 1 Piece(s) | Available | 11 Day(s) | Infrared Ray | - | 10~30 | 21 | 25.1~40 | 26.4 | 10.1~20 | 12 | 101~ | 120 | 12 | 120 | SMR-02V-B x 1Piece | |
9,622,170 VND | 1 Piece(s) | Available | 11 Day(s) | Infrared Ray | - | 10~30 | 21 | 25.1~40 | 26.4 | 10.1~20 | 12 | 101~ | 120 | 24 | 120 | SMR-03V-B x 1Piece | |
97,064,730 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Green | 200~ | 450 | 250.1~ | 450 | 10.1~20 | 19.44 | 40.1~70 | 46 | 12 | 648 | SMR-02V-B x 1Piece | |
97,064,730 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Green | 200~ | 450 | 250.1~ | 450 | 10.1~20 | 19.44 | 40.1~70 | 46 | 24 | 648 | SMR-03V-B x 1Piece | |
82,994,850 VND | 1 Piece(s) | Available | 11 Day(s) | Infrared Ray | - | 200~ | 450 | 250.1~ | 450 | 50.1~80 | 64.8 | 40.1~70 | 46 | 12 | 648 | SMR-02V-B x 1Piece |