(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Direct Light Bar Light DB/DB2/DBS Series

Direct Light Bar Light DB/DB2/DBS Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,210,517VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-DB2-62X42-BL
LV-DB2-62X42-BL-24V
LV-DB2-62X42-GR
LV-DB2-62X42-GR-24V
LV-DB2-62X42-IR
LV-DB2-62X42-IR-24V
LV-DB2-62X42-RD
LV-DB2-62X42-RD-24V
LV-DB2-62X42-SW
LV-DB2-62X42-SW-24V
LV-DB2-74X30-BL
LV-DB2-74X30-BL-24V
LV-DB2-74X30-GR
LV-DB2-74X30-GR-24V
LV-DB2-74X30-IR
LV-DB2-74X30-IR-24V
LV-DB2-74X30-RD
LV-DB2-74X30-RD-24V
LV-DB2-74X30-SW
LV-DB2-74X30-SW-24V
LV-DB2-80X22-BL
LV-DB2-80X22-BL-24V
LV-DB2-80X22-GR
LV-DB2-80X22-GR-24V
LV-DB2-80X22-IR
LV-DB2-80X22-IR-24V
LV-DB2-80X22-RD
LV-DB2-80X22-RD-24V
LV-DB2-80X22-SW
LV-DB2-80X22-SW-24V
LV-DB2-108X22-BL
LV-DB2-108X22-BL-24V
LV-DB2-108X22-GR
LV-DB2-108X22-GR-24V
LV-DB2-108X22-IR
LV-DB2-108X22-IR-24V
LV-DB2-108X22-RD
LV-DB2-108X22-RD-24V
LV-DB2-108X22-SW
LV-DB2-108X22-SW-24V
LV-DB2-119X16-BL
LV-DB2-119X16-BL-24V
LV-DB2-119X16-GR
LV-DB2-119X16-GR-24V
LV-DB2-119X16-IR
LV-DB2-119X16-IR-24V
LV-DB2-119X16-RD
LV-DB2-119X16-RD-24V
LV-DB2-119X16-SW
LV-DB2-119X16-SW-24V
LV-DB2-150X22-BL
LV-DB2-150X22-BL-24V
LV-DB2-150X22-GR
LV-DB2-150X22-GR-24V
LV-DB2-150X22-IR
LV-DB2-150X22-IR-24V
LV-DB2-150X22-RD
LV-DB2-150X22-RD-24V
LV-DB2-150X22-SW
LV-DB2-150X22-SW-24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~505060.1~80723.1~43.7820.1~302212126SMR-02V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~505060.1~80723.1~43.7820.1~302224126SMR-03V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~505060.1~80723.1~43.7820.1~302212126SMR-02V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~505060.1~80723.1~43.7820.1~302224126SMR-03V-B x 1Piece

10,843,110 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~505060.1~807210.1~2012.620.1~302212126SMR-02V-B x 1Piece

10,843,110 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~505060.1~807210.1~2012.620.1~302224126SMR-03V-B x 1Piece

12,617,707 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~505060.1~80721.1~21.8920.1~302212126SMR-02V-B x 1Piece

12,617,707 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~505060.1~80721.1~21.8920.1~302224126SMR-03V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~505060.1~80723.1~43.7820.1~302212126SMR-02V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~505060.1~80723.1~43.7820.1~302224126SMR-03V-B x 1Piece

17,267,580 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~504080.1~100842.1~32.8830.1~40321296SMR-02V-B x 1Piece

17,267,580 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~504080.1~100842.1~32.8830.1~40322496SMR-03V-B x 1Piece

17,267,580 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~504080.1~100842.1~32.8830.1~40321296SMR-02V-B x 1Piece

17,267,580 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~504080.1~100842.1~32.8830.1~40322496SMR-03V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~504080.1~100848.1~109.630.1~40321296SMR-02V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~504080.1~100848.1~109.630.1~40322496SMR-03V-B x 1Piece

13,255,920 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~504080.1~100841.1~21.4430.1~40321296SMR-02V-B x 1Piece

13,255,920 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~504080.1~100841.1~21.4430.1~40322496SMR-03V-B x 1Piece

17,267,580 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~504080.1~100842.1~32.8830.1~40321296SMR-02V-B x 1Piece

17,267,580 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~504080.1~100842.1~32.8830.1~40322496SMR-03V-B x 1Piece

15,319,890 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~503180.1~100902.1~32.720.1~30231290SMR-02V-B x 1Piece

15,319,890 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~503180.1~100902.1~32.720.1~30232490SMR-03V-B x 1Piece

15,319,890 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~503180.1~100902.1~32.720.1~30231290SMR-02V-B x 1Piece

15,319,890 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~503180.1~100902.1~32.720.1~30232490SMR-03V-B x 1Piece

15,667,382 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~503180.1~100908.1~10920.1~30231290SMR-02V-B x 1Piece

15,667,382 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~503180.1~100908.1~10920.1~30232490SMR-03V-B x 1Piece

11,715,210 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~503180.1~100901.1~21.3520.1~30231290SMR-02V-B x 1Piece

11,715,210 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~503180.1~100901.1~21.3520.1~30232490SMR-03V-B x 1Piece

15,319,890 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~503180.1~100902.1~32.720.1~30231290SMR-02V-B x 1Piece

15,319,890 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~503180.1~100902.1~32.720.1~30232490SMR-03V-B x 1Piece

13,721,040 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~5031100.1~1501203.1~43.620.1~302312120SMR-02V-B x 1Piece

13,721,040 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~5031100.1~1501203.1~43.620.1~302324120SMR-03V-B x 1Piece

13,721,040 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~5031100.1~1501203.1~43.620.1~302312120SMR-02V-B x 1Piece

13,721,040 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~5031100.1~1501203.1~43.620.1~302324120SMR-03V-B x 1Piece

10,843,110 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~5031100.1~15012010.1~201220.1~302312120SMR-02V-B x 1Piece

10,843,110 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~5031100.1~15012010.1~201220.1~302324120SMR-03V-B x 1Piece

12,618,125 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~5031100.1~1501201.1~21.820.1~302312120SMR-02V-B x 1Piece

12,618,125 VND

1 Piece(s) 11 Day(s) Visible LightRed30.1~5031100.1~1501201.1~21.820.1~302324120SMR-03V-B x 1Piece

13,721,040 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~5031100.1~1501203.1~43.620.1~302312120SMR-02V-B x 1Piece

13,721,040 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~5031100.1~1501203.1~43.620.1~302324120SMR-03V-B x 1Piece

17,568,620 VND

1 Piece(s) 11 Day(s) Visible LightBlue10~3026100.1~1501292.1~32.5220.1~30231284SMR-02V-B x 1Piece

17,568,620 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue10~3026100.1~1501292.1~32.5220.1~30232484SMR-03V-B x 1Piece

17,568,620 VND

1 Piece(s) 11 Day(s) Visible LightGreen10~3026100.1~1501292.1~32.5220.1~30231284SMR-02V-B x 1Piece

17,568,620 VND

1 Piece(s) 11 Day(s) Visible LightGreen10~3026100.1~1501292.1~32.5220.1~30232484SMR-03V-B x 1Piece

14,600,827 VND

1 Piece(s) 11 Day(s) Infrared Ray-10~3026100.1~15012910.1~2018.420.1~30231284SMR-02V-B x 1Piece

14,600,827 VND

1 Piece(s) 11 Day(s) Infrared Ray-10~3026100.1~15012910.1~2018.420.1~30232484SMR-03V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightRed10~3026100.1~1501291.1~21.2620.1~30231284SMR-02V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightRed10~3026100.1~1501291.1~21.2620.1~30232484SMR-03V-B x 1Piece

17,568,620 VND

1 Piece(s) 11 Day(s) Visible LightWhite10~3026100.1~1501292.1~32.5220.1~30231284SMR-02V-B x 1Piece

17,568,620 VND

1 Piece(s) 11 Day(s) Visible LightWhite10~3026100.1~1501292.1~32.5220.1~30232484SMR-03V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~5032150.1~2001604.1~54.9520.1~302812165SMR-02V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~5032150.1~2001604.1~54.9520.1~302824165SMR-03V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~5032150.1~2001604.1~54.9520.1~302812165SMR-02V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~5032150.1~2001604.1~54.9520.1~302824165SMR-03V-B x 1Piece

19,069,920 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~5032150.1~20016010.1~2016.520.1~302812165SMR-02V-B x 1Piece

19,069,920 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~5032150.1~20016010.1~2016.520.1~302824165SMR-03V-B x 1Piece

17,383,860 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~5032150.1~2001602.1~32.47520.1~302812165SMR-02V-B x 1Piece

17,383,860 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~5032150.1~2001602.1~32.47520.1~302824165SMR-03V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~5032150.1~2001604.1~54.9520.1~302812165SMR-02V-B x 1Piece

21,744,360 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~5032150.1~2001604.1~54.9520.1~302824165SMR-03V-B x 1Piece

Loading...Tải…

Basic InformationThông tin cơ bản

Main Body Type Bar Shape Irradiation Light Type Direct Light Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling