(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Direct Light Bar Light DB/DB2/DBS Series (Part Number)

Direct Light Bar Light DB/DB2/DBS Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,210,517VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-DBS-157A-SW-24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

51,860,880 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite150.1~200157150.1~20015750.1~8050.430.1~4034.524280SMR-03V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Bar Shape Irradiation Light Type Direct Light Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-DBS-157A-SW-24V in the Direct Light Bar Light DB/DB2/DBS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-DBS-157A-SW-24V trong chuỗi Direct Light Bar Light DB/DB2/DBS Series.

Products like this...

Part Number
LV-DB-108X24-GR-24V
LV-DB-108X24-IR
LV-DB-108X24-IR-24V
LV-DBS-162A-BL
LV-DBS-162A-BL-24V
LV-DBS-162A-GR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

15,091,144 VND

1 Piece(s) 11 Day(s) Visible LightGreen10~302125.1~4026.43.1~43.6101~12024120SMR-03V-B x 1Piece

9,622,170 VND

1 Piece(s)Available 11 Day(s) Infrared Ray-10~302125.1~4026.410.1~2012101~12012120SMR-02V-B x 1Piece

9,622,170 VND

1 Piece(s)Available 11 Day(s) Infrared Ray-10~302125.1~4026.410.1~2012101~12024120SMR-03V-B x 1Piece

54,622,530 VND

1 Piece(s)Available 11 Day(s) Visible LightBlue150.1~200162150.1~20016210.1~2010.830.1~403512360SMR-02V-B x 1Piece

54,622,530 VND

1 Piece(s)Available 11 Day(s) Visible LightBlue150.1~200162150.1~20016210.1~2010.830.1~403524360SMR-03V-B x 1Piece

54,622,530 VND

1 Piece(s)Available 11 Day(s) Visible LightGreen150.1~200162150.1~20016210.1~2010.830.1~403512360SMR-02V-B x 1Piece