(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Direct Light Bar Light DB/DB2/DBS Series (Part Number)

Direct Light Bar Light DB/DB2/DBS Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,210,517VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-DB5-126X22-RD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

12,623,132 VND

1 Piece(s) 11 Day(s) Visible LightRed10~3030100.1~1501340.1~10.920.1~30231257SMR-02V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Bar Shape Irradiation Light Type Direct Light Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-DB5-126X22-RD in the Direct Light Bar Light DB/DB2/DBS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-DB5-126X22-RD trong chuỗi Direct Light Bar Light DB/DB2/DBS Series.

Products like this...

Part Number
LV-DB-108X24-GR-24V
LV-DB-108X24-IR
LV-DB-108X24-IR-24V
LV-DB5-126X22-RD-24V
LV-DB5-126X22-SW
LV-DB5-126X22-SW-24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

15,091,144 VND

1 Piece(s) 11 Day(s) Visible LightGreen10~302125.1~4026.43.1~43.6101~12024120SMR-03V-B x 1Piece

9,622,170 VND

1 Piece(s)Available 11 Day(s) Infrared Ray-10~302125.1~4026.410.1~2012101~12012120SMR-02V-B x 1Piece

9,622,170 VND

1 Piece(s)Available 11 Day(s) Infrared Ray-10~302125.1~4026.410.1~2012101~12024120SMR-03V-B x 1Piece

12,623,132 VND

1 Piece(s) 11 Day(s) Visible LightRed10~3030100.1~1501340.1~10.920.1~30232457SMR-03V-B x 1Piece

20,042,614 VND

1 Piece(s) 11 Day(s) Visible LightWhite10~3030100.1~1501341.1~21.7120.1~30231257SMR-02V-B x 1Piece

20,042,614 VND

1 Piece(s) 11 Day(s) Visible LightWhite10~3030100.1~1501341.1~21.7120.1~30232457SMR-03V-B x 1Piece