(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Surface Illumination Flat Light IFS/IFM Series (Part Number)

Surface Illumination Flat Light IFS/IFM Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,215,150VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-IFS-64X64-IR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

9,418,680 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-50.1~806660.1~80738.1~108.420.1~30241281SMR-02V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Square Irradiation Light Type Surface Emission Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-IFS-64X64-IR in the Surface Illumination Flat Light IFS/IFM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-IFS-64X64-IR trong chuỗi Surface Illumination Flat Light IFS/IFM Series.

Products like this...

Part Number
LV-IFS-100X100-RD
LV-IFS-100X100-SW
LV-IFS-27X27-FL-BL
LV-IFS-64X64-RD
LV-IFS-64X64-SW
LV-IFS-70X70-BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

19,273,410 VND

1 Piece(s)Available 11 Day(s) Visible LightRed100.1~130105100.1~1501126.1~86.7520.1~302512225SMR-02V-B x 1Piece

25,523,460 VND

1 Piece(s)Available 11 Day(s) Visible LightWhite100.1~130105100.1~1501126.1~86.7520.1~302512225SMR-02V-B x 1Piece

4,796,550 VND

1 Piece(s)Available 11 Day(s) Visible LightBlue30.1~503325.1~40371.1~21.4415.1~20171216SMR-02V-B x 1Piece

8,168,670 VND

1 Piece(s)Available 11 Day(s) Visible LightRed50.1~806660.1~80731.1~21.2620.1~30241281SMR-02V-B x 1Piece

13,488,480 VND

1 Piece(s)Available 11 Day(s) Visible LightWhite50.1~806660.1~80732.1~32.4320.1~30241281SMR-02V-B x 1Piece

23,604,840 VND

1 Piece(s)Available 11 Day(s) Visible LightBlue50.1~8075.580.1~10082.56.1~86.7520.1~302512225SMR-02V-B x 1Piece