(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LV-IFS-45X45-FL-RD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,560,474 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Red | 50.1~80 | 51 | 40.1~60 | 53.5 | 0.1~1 | 0.54 | 20.1~30 | 24 | 12 | 36 | SMR-02V-B x 1Piece |
Loading...Tải…
Main Body Type | Square | Irradiation Light Type | Surface Emission | Housing material | Aluminum |
---|---|---|---|---|---|
Cable length(m) | 0.5 | Operating Temperature(℃) | 0~40 | Operating Humidity(%RH) | 20~85 |
Storage Temperature(℃) | -20~60 | Conservation humidity(%RH) | 20~85 | Cooling system | Natural air cooling |
Please check the type/dimensions/specifications of the part LV-IFS-45X45-FL-RD in the Surface Illumination Flat Light IFS/IFM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-IFS-45X45-FL-RD trong chuỗi Surface Illumination Flat Light IFS/IFM Series.
Part Number |
---|
LV-IFS-100X100-RD |
LV-IFS-100X100-SW |
LV-IFS-27X27-FL-BL |
LV-IFS-45X45-FL-RD-24V |
LV-IFS-45X45-FL-SW |
LV-IFS-45X45-FL-SW-24V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19,273,410 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Red | 100.1~130 | 105 | 100.1~150 | 112 | 6.1~8 | 6.75 | 20.1~30 | 25 | 12 | 225 | SMR-02V-B x 1Piece | |
25,523,460 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | White | 100.1~130 | 105 | 100.1~150 | 112 | 6.1~8 | 6.75 | 20.1~30 | 25 | 12 | 225 | SMR-02V-B x 1Piece | |
4,796,550 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Blue | 30.1~50 | 33 | 25.1~40 | 37 | 1.1~2 | 1.44 | 15.1~20 | 17 | 12 | 16 | SMR-02V-B x 1Piece | |
8,560,474 VND | 1 Piece(s) | 11 Day(s) | Visible Light | Red | 50.1~80 | 51 | 40.1~60 | 53.5 | 1.1~2 | 1.08 | 20.1~30 | 24 | 24 | 36 | SMR-03V-B x 1Piece | ||
9,622,170 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | White | 50.1~80 | 51 | 40.1~60 | 53.5 | 1.1~2 | 1.08 | 20.1~30 | 24 | 12 | 36 | SMR-02V-B x 1Piece | |
9,622,170 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | White | 50.1~80 | 51 | 40.1~60 | 53.5 | 1.1~2 | 1.08 | 20.1~30 | 24 | 24 | 36 | SMR-03V-B x 1Piece |