(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross Joint Coupling (SCJ Series) (Part Number)

Cross Joint Coupling (SCJ Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      739,164VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SCJ-40-10K4X12K4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Application Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

1,398,074 VND

1 Piece(s) 6 Day(s) 10Standard Type3.01~5.0010124045.62001~4000 / 4001~10000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor54000 ~ 70000.41~1.00.533.3X10-5Both key grooves / Both sides keywayK441.8K441.81150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJ-40-10K4X12K4 in the Cross Joint Coupling (SCJ Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCJ-40-10K4X12K4 trong chuỗi Cross Joint Coupling (SCJ Series).

Products like this...

Part Number
SCJ-15-3X5K2
SCJ-15-3X6
SCJ-15-3X6.35
SCJ-40-10K4X12K5
SCJ-40-10K4X14
SCJ-40-10K4X14K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Application Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

782,553 VND

1 Piece(s) 6 Day(s) 10Standard Type0.05~1.00351522.410001~78000 / 4001~10000Heat Resistant / Small / High durability / High torsional rigidityAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Way / One Side Key Seat---K221570

739,164 VND

1 Piece(s) 6 Day(s) 10Standard Type0.05~1.00361522.410001~78000 / 4001~10000Heat Resistant / Small / High durability / High torsional rigidityAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7No Keyway / Key Seat Exist------570

739,164 VND

1 Piece(s) 6 Day(s) 10Standard Type0.05~1.0036.351522.410001~78000 / 4001~10000Heat Resistant / Small / High durability / High torsional rigidityAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7No Keyway / Key Seat Exist------570

1,398,074 VND

1 Piece(s) 6 Day(s) 10Standard Type3.01~5.0010124045.62001~4000 / 4001~10000Heat Resistant / Small / High durability / High torsional rigidityAluminum / Aluminum AlloyServo Motor54000 ~ 70000.41~1.00.533.3X10-5Both sides keyway / Both key groovesK441.8K552.31150

1,354,684 VND

1 Piece(s) 6 Day(s) 10Standard Type3.01~5.0010144045.62001~4000 / 4001~10000Heat Resistant / Small / High durability / High torsional rigidityAluminum / Aluminum AlloyServo Motor54000 ~ 70000.41~1.00.533.3X10-5One Side Key Way / One Side Key SeatK441.8---1150

1,398,074 VND

1 Piece(s) 6 Day(s) 10Standard Type3.01~5.0010144045.62001~4000 / 4001~10000Heat Resistant / Small / High durability / High torsional rigidityAluminum / Aluminum AlloyServo Motor54000 ~ 70000.41~1.00.533.3X10-5Both sides keyway / Both key groovesK441.8K552.31150