(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCJ-32-12K4X14 |
SCJ-32-12K4X14K5 |
SCJ-32-12K5X14 |
SCJ-32-12K5X14K5 |
SCJ-32-12X14 |
SCJ-32-12X14K5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Application | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,052,069 VND | 1 Piece(s) | 6 Day(s) | 10 | Standard Type | 1.01~3.00 | 12 | 14 | 32 | 39 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 2 | 5000 ~ 9000 | 0.41~1.0 | 0.5 | 3 | 1.2X10-5 | One Side Key Seat / One Side Key Way | K4 | 4 | 1.8 | - | - | - | 1150 | ||
1,095,459 VND | 1 Piece(s) | 6 Day(s) | 10 | Standard Type | 1.01~3.00 | 12 | 14 | 32 | 39 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 2 | 5000 ~ 9000 | 0.41~1.0 | 0.5 | 3 | 1.2X10-5 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K5 | 5 | 2.3 | 1150 | ||
1,052,069 VND | 1 Piece(s) | 6 Day(s) | - | Standard Type | 1.01~3.00 | 12 | 14 | 32 | 39 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 2 | 5000 ~ 9000 | 0.41~1.0 | 0.5 | 3 | 1.2X10-5 | One Side Key Seat / One Side Key Way | K5 | 5 | 2.3 | - | - | - | 1150 | ||
1,095,459 VND | 1 Piece(s) | 6 Day(s) | 10 | Standard Type | 1.01~3.00 | 12 | 14 | 32 | 39 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 2 | 5000 ~ 9000 | 0.41~1.0 | 0.5 | 3 | 1.2X10-5 | Both key grooves / Both sides keyway | K5 | 5 | 2.3 | K5 | 5 | 2.3 | 1150 | ||
1,008,681 VND | 1 Piece(s) | 6 Day(s) | 10 | Standard Type | 1.01~3.00 | 12 | 14 | 32 | 39 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 2 | 5000 ~ 9000 | 0.41~1.0 | 0.5 | 3 | 1.2X10-5 | Key Seat Exist / No Keyway | - | - | - | - | - | - | 1150 | ||
1,052,069 VND | 1 Piece(s) | 6 Day(s) | 10 | Standard Type | 1.01~3.00 | 12 | 14 | 32 | 39 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 2 | 5000 ~ 9000 | 0.41~1.0 | 0.5 | 3 | 1.2X10-5 | One Side Key Seat / One Side Key Way | - | - | - | K5 | 5 | 2.3 | 1150 |
Loading...Tải…
Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |