(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Foot-Mounted Battledore Bolt with HAZ Seat, Bright Chromate / Dip Plating / Stainless Steel

Foot-Mounted Battledore Bolt with HAZ Seat, Bright Chromate / Dip Plating / Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      38,955VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product is a mounting foot bolt for the vertical band.
· No washer is produced.
· HAZ30-1 has 1 hole and is thus suitable for suspended band.
· If a product of the dip plating is used, use the anchors with the over-tapped dip plating (molten zinc plating).

 
Part Number
HAZ50
HAZ65
HAZ75
HAZ100
HAZ125
HAZ150
HAZ200
HAZW3X75-3
HAZW3X100-3
HAZW3X125-3
HAZW3X150-3
HAZW4X75-3
HAZW4X100-3
HAZW4X125-3
HAZW4X150-3
S-HAZ50
S-HAZ65
S-HAZ75
S-HAZ100
S-HAZ125
S-HAZ150
S-HAZ200
S-HAZW3X75-3
S-HAZW3X100-3
S-HAZW3X125-3
S-HAZW3X150-3
S-HAZW4X75-3
S-HAZW4X100-3
S-HAZW4X125-3
S-HAZW4X150-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Standard

38,955 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate50

39,753 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate65

40,948 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate75

42,543 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate100

44,135 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate125

47,723 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate150

118,731 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate200

72,025 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate3/8X75

75,610 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate3/8X100

184,845 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate3/8X125

79,886 VND

1 Piece(s) 15 Day(s) or more SteelBright chromate3/8X150

194,008 VND

1 Piece(s) 7 Day(s) or more SteelBright chromate1/2X75

197,993 VND

1 Piece(s) 7 Day(s) or more SteelBright chromate1/2X100

202,775 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate1/2X125

209,146 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate1/2X150

182,455 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo50

187,235 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo65

191,616 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo75

197,595 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo100

211,140 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo125

217,913 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo150

240,621 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo200

290,821 VND

1 Piece(s) 7 Day(s) or more [Stainless Steel] Stainless SteelNo3/8X75

309,150 VND

1 Piece(s) 7 Day(s) or more [Stainless Steel] Stainless SteelNo3/8X100

328,271 VND

1 Piece(s) 7 Day(s) or more [Stainless Steel] Stainless SteelNo3/8X125

346,201 VND

1 Piece(s) 7 Day(s) or more [Stainless Steel] Stainless SteelNo3/8X150

315,523 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo1/2X75

333,851 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo1/2X100

352,578 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo1/2X125

370,901 VND

1 Piece(s) 10 Day(s) or more [Stainless Steel] Stainless SteelNo1/2X150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Vertical band related parts