(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUS304 Stainless Steel Pipe

SUS304 Stainless Steel Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      143,666VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made of stainless steel. Used in combination with handrail brackets and the like to create a formed structure.

[Features]
· Made from stainless steel (SUS304). In conformance with JIS G3446.

Part Number
4979874053480
4979874053510
4979874053541
4979874053572
4979874053602
4979874053633
4979874081766
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code Order Unit
(pcs.)
O.D.
(mm)

143,666 VND

10 Piece(s) 14 Day(s) or more 4979874053480109.5

205,648 VND

10 Piece(s) 7 Day(s) or more 49798740535101013

232,749 VND

10 Piece(s) 7 Day(s) or more 49798740535411016

252,897 VND

10 Piece(s) 7 Day(s) or more 49798740535721019

317,294 VND

10 Piece(s) 7 Day(s) or more 49798740536021025

482,962 VND

5 Piece(s) 7 Day(s) or more 4979874053633532

572,595 VND

4 Piece(s) 7 Day(s) or more 4979874081766438

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Barrier-Free / Handrail Pipe Related Products Type Pipe Qty. 1 Material Stainless Steel
Full Length(mm) 910