(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Made from stainless steel and is both durable and strong against rust. As such is also performs well as an outdoor fixture.
Used for fixing and connecting chain, wire, rope, and also for outdoor, gardening, pets.
Type | Birakan | Part Name | Stainless Steel Square Hanging Bracket | Size | 4 |
---|---|---|---|---|---|
JAN code | 4979874841360 | Number of pieces(pcs.) | 1 | Material | Stainless Steel |
Working Load(kgf) | 10 | Thread Diameter | 2.6~3.0 |