(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Round Ring Bolt (Fixed)【2 Pieces Per Package】

Stainless Steel Round Ring Bolt (Fixed)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      44,320VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Made of stainless steel for better protection against rusting. Drill holes in wood and metal, fix with nuts through bolts.
Ring is used for rope stopping, and for hanging light weight objects.

Part Number
4979874411150
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

44,320 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Eye bolt Part Name Stainless Steel Eye Bolt Size M4X40
JAN code 4979874411150 Number of pieces(pcs.) 2 Material Stainless Steel
Wire diameter(mm) 3.4 Full Length(mm) 53 Working Load(kgf) 26
Ring Inner Diameter(mm) 6