(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
All stainless steel and excellent corrosion resistance and with hook bolts on both sides.
Used to adjust the degree of tension, and used for lightweight structures, agricultural gardening house, tents, signboards, plants, antenna pole support and so on.
Part Number |
---|
4979874046239 |
4979874046246 |
4979874048219 |
4979874048226 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN code | Full Length (mm) | Working Load (kgf) | Thread Diameter |
---|---|---|---|---|---|---|---|---|
339,341 VND | 1 Piece(s) | 7 Day(s) or more | 4979874046239 | - | 120 | M8 | ||
528,192 VND | 1 Piece(s) | 4 Day(s) or more | 4979874046246 | - | 160 | M10 | ||
257,500 VND | 3 Piece(s) | 7 Day(s) or more | 4979874048219 | 120.4 | 25 | M5 | ||
262,500 VND | 3 Piece(s) | 7 Day(s) or more | 4979874048226 | 166.2 | 70 | M6 |
Loading...Tải…
Type | Turnbuckles | Part Name | Stainless Steel Turnbuckles | Number of pieces(pcs.) | 1 |
---|---|---|---|---|---|
Material | Stainless Steel |