(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Turnbuckle F:E

Stainless Steel Turnbuckle F:E
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      169,972VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made of stainless steel for better protection against rusting. With hook bolt and eye bolt, it is used to adjust the tension.
It is used for lightweight structures, agricultural gardening house, tents, signboards, planting trees, antenna pole support and so on.

Part Number
4979874046253
4979874859365
4979874859372
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code Working Load
(kgf)
Thread Diameter

332,446 VND

1 Piece(s) 4 Day(s) or more 497987404625370M6

169,972 VND

1 Piece(s) 4 Day(s) or more 497987485936515M3

195,000 VND

5 Piece(s) 7 Day(s) or more 497987485937230M4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Turnbuckles Part Name Stainless Steel Turnbuckles Number of pieces(pcs.) 1
Material Stainless Steel