(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel YH Rope Dual End Clamp

Stainless Steel YH Rope Dual End Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      113,066VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Made of stainless steel (SUS304) for better protection against rusting. Both ends of the wire are crimped. Used for hanging and fixing.

Part Number
4979874028884
4979874028907
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code Wire diameter
(mm)
Allowable Load
(kgf)

113,066 VND

1 Piece(s) 5 Day(s) or more 4979874028884φ250

135,146 VND

1 Piece(s) 5 Day(s) or more 4979874028907φ3100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Wires (With Fittings) Number of pieces(pcs.) 1 Material Stainless Steel (SUS304)
Construction 7X7 Full Length(cm) 100