(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pipe Frame Fixing Connecting Element, JB-311 (Part Number)

Pipe Frame Fixing Connecting Element, JB-311
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      261,890VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used while mounting various components on the pipe frame

 
Part Number
JB-311
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

261,890 VND

1 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw fixture type Surface Treatment Cation electrodeposition coating Type Metal Joint
Joint Type Middle Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5
Intermediate Joint Type Through Operating Environment Standard Specifications Shelf Bracket Long
Accessory With M6×10 Bolt

Please check the type/dimensions/specifications of the part JB-311 in the Pipe Frame Fixing Connecting Element, JB-311 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JB-311 trong chuỗi Pipe Frame Fixing Connecting Element, JB-311.