(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

TKB (Triangle Bolt)

TKB (Triangle Bolt)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Triangle shape, black color. Using phenol resin, it has excellent strength and chemical resistance. It has excellent electrical insulation and heat resistance.
•Related keywords: Central Hardware, Knob/Handle

Part Number
TKB-L-M8-10
TKB-L-M8-15
TKB-L-M8-20
TKB-L-M8-25
TKB-L-M8-30
TKB-L-M8-35
TKB-L-M8-40
TKB-L-M8-45
TKB-L-M8-50
TKB-L-M8-55
TKB-L-M8-60
TKB-L-M8-65
TKB-L-M8-70
TKB-L-M8-75
TKB-L-M8-85
TKB-L-M8-95
TKB-L-M8-100
TKB-L-M10-10
TKB-L-M10-15
TKB-L-M10-20
TKB-L-M10-25
TKB-L-M10-30
TKB-L-M10-35
TKB-L-M10-40
TKB-L-M10-45
TKB-L-M10-50
TKB-L-M10-55
TKB-L-M10-60
TKB-L-M10-65
TKB-L-M10-70
TKB-L-M10-75
TKB-L-M10-85
TKB-L-M10-95
TKB-L-M10-100
TKB-M-M6-9
TKB-M-M6-12
TKB-M-M6-15
TKB-M-M6-20
TKB-M-M6-25
TKB-M-M6-30
TKB-M-M6-35
TKB-M-M6-40
TKB-M-M6-45
TKB-M-M6-50
TKB-M-M6-55
TKB-M-M6-60
TKB-M-M6-65
TKB-M-M6-70
TKB-M-M6-75
TKB-M-M6-85
TKB-M-M6-95
TKB-M-M6-100
TKB-M-M8-9
TKB-M-M8-15
TKB-M-M8-20
TKB-M-M8-25
TKB-M-M8-30
TKB-M-M8-35
TKB-M-M8-40
TKB-M-M8-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
A B D1

266,550 VND

1 Piece(s) 6 Day(s) 81046169728

265,464 VND

1 Piece(s) 4 Day(s) 81546169728

265,464 VND

1 Piece(s) 4 Day(s) 82046169728

265,464 VND

1 Piece(s) 4 Day(s) 82546169728

265,464 VND

1 Piece(s) 4 Day(s) 83046169728

265,464 VND

1 Piece(s) 4 Day(s) 83546169728

265,464 VND

1 Piece(s) 4 Day(s) 84046169728

265,464 VND

1 Piece(s) 4 Day(s) 84546169728

265,464 VND

1 Piece(s) 4 Day(s) 85046169728

271,107 VND

1 Piece(s) 6 Day(s) 85546169728

271,107 VND

1 Piece(s) 6 Day(s) 86046169728

271,107 VND

1 Piece(s) 6 Day(s) 86546169728

271,107 VND

1 Piece(s) 6 Day(s) 87046169728

271,107 VND

1 Piece(s) 5 Day(s) 87546169728

271,107 VND

1 Piece(s) 6 Day(s) 88546169728

271,107 VND

1 Piece(s) 6 Day(s) 89546169728

271,107 VND

1 Piece(s) 6 Day(s) 810046169728

267,419 VND

1 Piece(s) 6 Day(s) 101046169728

265,899 VND

1 Piece(s) 4 Day(s) 101546169728

265,899 VND

1 Piece(s) 4 Day(s) 102046169728

265,899 VND

1 Piece(s) 4 Day(s) 102546169728

265,899 VND

1 Piece(s) 4 Day(s) 103046169728

265,899 VND

1 Piece(s) 4 Day(s) 103546169728

265,899 VND

1 Piece(s) 4 Day(s) 104046169728

265,899 VND

1 Piece(s) 4 Day(s) 104546169728

265,899 VND

1 Piece(s) 4 Day(s) 105046169728

272,192 VND

1 Piece(s) 6 Day(s) 105546169728

272,192 VND

1 Piece(s) 6 Day(s) 106046169728

272,192 VND

1 Piece(s) 6 Day(s) 106546169728

272,192 VND

1 Piece(s) 6 Day(s) 107046169728

272,192 VND

1 Piece(s) 6 Day(s) 107546169728

272,192 VND

1 Piece(s) 6 Day(s) 108546169728

272,192 VND

1 Piece(s) 6 Day(s) 109546169728

268,712 VND

1 Piece(s) 6 Day(s) 1010046169728

256,347 VND

1 Piece(s) 5 Day(s) 6937168821

256,347 VND

1 Piece(s) 5 Day(s) 61237168821

23,660 VND

1 Piece(s) 7 Day(s) 61537168821

12,340 VND

1 Piece(s) 12 Day(s) 62037168821

255,478 VND

1 Piece(s) 4 Day(s) 62537168821

42,630 VND

1 Piece(s) 7 Day(s) 63037168821

12,340 VND

1 Piece(s) 12 Day(s) 63537168821

256,347 VND

1 Piece(s) 5 Day(s) 64037168821

12,340 VND

1 Piece(s) 5 Day(s) 64537168821

12,340 VND

1 Piece(s) 12 Day(s) 65037168821

261,120 VND

1 Piece(s) 6 Day(s) 65537168821

261,120 VND

1 Piece(s) 6 Day(s) 66037168821

261,120 VND

1 Piece(s) 6 Day(s) 66537168821

261,120 VND

1 Piece(s) 6 Day(s) 67037168821

261,120 VND

1 Piece(s) 6 Day(s) 67537168821

261,120 VND

1 Piece(s) 6 Day(s) 68537168821

261,120 VND

1 Piece(s) 6 Day(s) 69537168821

262,512 VND

1 Piece(s) 6 Day(s) 610037168821

258,605 VND

1 Piece(s) 5 Day(s) 8937168821

257,737 VND

1 Piece(s) 4 Day(s) 81537168821

257,737 VND

1 Piece(s) 4 Day(s) 82037168821

13,280 VND

1 Piece(s) 12 Day(s) 82537168821

257,737 VND

1 Piece(s) 4 Day(s) 83037168821

257,737 VND

1 Piece(s) 4 Day(s) 83537168821

257,737 VND

1 Piece(s) 4 Day(s) 84037168821

257,737 VND

1 Piece(s) 4 Day(s) 84537168821

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Section Type Male screw Main Body, Type Polygon Main Body Material Phenol
Mounting Section, Material Steel Threaded End Machining None Set Screw Flat Machining None
Polygonal Shape, Type Triangle Additional Function None Main Body, Surface Treatment Paint
Mounting Section, Surface Treatment Etc d 24