(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) | A | B | D1 | C |
---|---|---|---|---|---|---|---|---|---|---|---|---|
307,970 VND | 1 Piece(s) | 5 Day(s) | 10 | 50 | 56 | 40 | 16 | 24 | 26 | 31 | ||
312,169 VND | 1 Piece(s) | 6 Day(s) | 10 | 60 | 56 | 40 | 16 | 24 | 26 | 31 | ||
312,169 VND | 1 Piece(s) | 6 Day(s) | 10 | 70 | 56 | 40 | 16 | 24 | 26 | 31 | ||
45,880 VND | 1 Piece(s) | 7 Day(s) | 10 | 80 | 56 | 40 | 16 | 24 | 26 | 31 | ||
312,169 VND | 1 Piece(s) | 6 Day(s) | 10 | 90 | 56 | 40 | 16 | 24 | 26 | 31 | ||
312,169 VND | 1 Piece(s) | 6 Day(s) | 10 | 100 | 56 | 40 | 16 | 24 | 26 | 31 | ||
298,720 VND | 1 Piece(s) | 6 Day(s) | 12 | 15 | 56 | 40 | 16 | 24 | 26 | 31 | ||
295,682 VND | 1 Piece(s) | 4 Day(s) | 12 | 20 | 56 | 40 | 16 | 24 | 26 | 31 | ||
295,682 VND | 1 Piece(s) | 4 Day(s) | 12 | 25 | 56 | 40 | 16 | 24 | 26 | 31 | ||
295,682 VND | 1 Piece(s) | 4 Day(s) | 12 | 30 | 56 | 40 | 16 | 24 | 26 | 31 | ||
295,682 VND | 1 Piece(s) | 4 Day(s) | 12 | 35 | 56 | 40 | 16 | 24 | 26 | 31 | ||
295,682 VND | 1 Piece(s) | 4 Day(s) | 12 | 40 | 56 | 40 | 16 | 24 | 26 | 31 | ||
308,748 VND | 1 Piece(s) | 4 Day(s) | 12 | 50 | 56 | 40 | 16 | 24 | 26 | 31 | ||
312,947 VND | 1 Piece(s) | 6 Day(s) | 12 | 60 | 56 | 40 | 16 | 24 | 26 | 31 | ||
312,947 VND | 1 Piece(s) | 6 Day(s) | 12 | 70 | 56 | 40 | 16 | 24 | 26 | 31 | ||
312,947 VND | 1 Piece(s) | 6 Day(s) | 12 | 80 | 56 | 40 | 16 | 24 | 26 | 31 | ||
312,947 VND | 1 Piece(s) | 6 Day(s) | 12 | 90 | 56 | 40 | 16 | 24 | 26 | 31 | ||
294,447 VND | 1 Piece(s) | 6 Day(s) | 12 | 100 | 56 | 40 | 16 | 24 | 26 | 31 | ||
272,750 VND | 1 Piece(s) | 4 Day(s) | 6 | 15 | 47 | 28 | 13 | 15 | 21 | 17 | ||
26,150 VND | 1 Piece(s) | 8 Day(s) | 6 | 20 | 47 | 28 | 13 | 15 | 21 | 17 | ||
271,015 VND | 1 Piece(s) | 4 Day(s) | 6 | 25 | 47 | 28 | 13 | 15 | 21 | 17 | ||
26,140 VND | 1 Piece(s) | Same day | 6 | 30 | 47 | 28 | 13 | 15 | 21 | 17 | ||
271,015 VND | 1 Piece(s) | 4 Day(s) | 6 | 35 | 47 | 28 | 13 | 15 | 21 | 17 | ||
271,015 VND | 1 Piece(s) | 4 Day(s) | 6 | 40 | 47 | 28 | 13 | 15 | 21 | 17 | ||
272,750 VND | 1 Piece(s) | 5 Day(s) | 6 | 50 | 47 | 28 | 13 | 15 | 21 | 17 | ||
30,210 VND | 1 Piece(s) | 7 Day(s) | 6 | 60 | 47 | 28 | 13 | 15 | 21 | 17 | ||
30,210 VND | 1 Piece(s) | 5 Day(s) | 6 | 70 | 47 | 28 | 13 | 15 | 21 | 17 | ||
277,307 VND | 1 Piece(s) | 6 Day(s) | 6 | 80 | 47 | 28 | 13 | 15 | 21 | 17 | ||
277,307 VND | 1 Piece(s) | 6 Day(s) | 6 | 90 | 47 | 28 | 13 | 15 | 21 | 17 | ||
30,130 VND | 1 Piece(s) | 5 Day(s) | 6 | 100 | 47 | 28 | 13 | 15 | 21 | 17 | ||
274,142 VND | 1 Piece(s) | 5 Day(s) | 8 | 15 | 47 | 28 | 13 | 15 | 21 | 17 | ||
24,800 VND | 1 Piece(s) | 5 Day(s) | 8 | 20 | 47 | 28 | 13 | 15 | 21 | 17 | ||
26,320 VND | 1 Piece(s) | 8 Day(s) | 8 | 25 | 47 | 28 | 13 | 15 | 21 | 17 | ||
274,142 VND | 1 Piece(s) | 5 Day(s) | 8 | 30 | 47 | 28 | 13 | 15 | 21 | 17 | ||
24,800 VND | 1 Piece(s) | 12 Day(s) | 8 | 35 | 47 | 28 | 13 | 15 | 21 | 17 | ||
272,407 VND | 1 Piece(s) | 4 Day(s) | 8 | 40 | 47 | 28 | 13 | 15 | 21 | 17 | ||
274,142 VND | 1 Piece(s) | 5 Day(s) | 8 | 50 | 47 | 28 | 13 | 15 | 21 | 17 | ||
30,360 VND | 1 Piece(s) | 7 Day(s) | 8 | 60 | 47 | 28 | 13 | 15 | 21 | 17 | ||
278,699 VND | 1 Piece(s) | 5 Day(s) | 8 | 70 | 47 | 28 | 13 | 15 | 21 | 17 | ||
278,699 VND | 1 Piece(s) | 6 Day(s) | 8 | 80 | 47 | 28 | 13 | 15 | 21 | 17 | ||
30,380 VND | 1 Piece(s) | Same day | 8 | 90 | 47 | 28 | 13 | 15 | 21 | 17 | ||
285,400 VND | 1 Piece(s) | 6 Day(s) | 8 | 100 | 47 | 28 | 13 | 15 | 21 | 17 | ||
277,359 VND | 1 Piece(s) | 4 Day(s) | 10 | 15 | 47 | 28 | 13 | 15 | 21 | 17 | ||
277,359 VND | 1 Piece(s) | 4 Day(s) | 10 | 20 | 47 | 28 | 13 | 15 | 21 | 17 | ||
279,313 VND | 1 Piece(s) | 5 Day(s) | 10 | 25 | 47 | 28 | 13 | 15 | 21 | 17 | ||
277,359 VND | 1 Piece(s) | 4 Day(s) | 10 | 30 | 47 | 28 | 13 | 15 | 21 | 17 | ||
28,750 VND | 1 Piece(s) | 7 Day(s) | 10 | 35 | 47 | 28 | 13 | 15 | 21 | 17 | ||
279,313 VND | 1 Piece(s) | 5 Day(s) | 10 | 40 | 47 | 28 | 13 | 15 | 21 | 17 | ||
283,534 VND | 1 Piece(s) | 5 Day(s) | 10 | 50 | 47 | 28 | 13 | 15 | 21 | 17 | ||
287,422 VND | 1 Piece(s) | 5 Day(s) | 10 | 60 | 47 | 28 | 13 | 15 | 21 | 17 | ||
287,422 VND | 1 Piece(s) | 6 Day(s) | 10 | 70 | 47 | 28 | 13 | 15 | 21 | 17 | ||
287,422 VND | 1 Piece(s) | 6 Day(s) | 10 | 80 | 47 | 28 | 13 | 15 | 21 | 17 | ||
287,422 VND | 1 Piece(s) | 6 Day(s) | 10 | 90 | 47 | 28 | 13 | 15 | 21 | 17 | ||
33,110 VND | 1 Piece(s) | 7 Day(s) | 10 | 100 | 47 | 28 | 13 | 15 | 21 | 17 |
Loading...Tải…
Mounting Section Type | Male screw | Main Body, Type | Polygon | Main Body Material | Phenol |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Threaded End Machining | None | Set Screw Flat Machining | None |
Polygonal Shape, Type | Hexagon | Additional Function | None | Main Body, Surface Treatment | Paint |
Mounting Section, Surface Treatment | Etc |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy