(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) | A | B | D1 | B1 | C | D3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14,840 VND | 1 Piece(s) | 7 Day(s) | 5 | 10 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
258,300 VND | 1 Piece(s) | 5 Day(s) | 5 | 15 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
258,300 VND | 1 Piece(s) | 5 Day(s) | 5 | 20 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
257,213 VND | 1 Piece(s) | 4 Day(s) | 5 | 25 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
257,213 VND | 1 Piece(s) | 4 Day(s) | 5 | 30 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
13,890 VND | 1 Piece(s) | 12 Day(s) | 5 | 35 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
257,213 VND | 1 Piece(s) | 4 Day(s) | 5 | 40 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
257,213 VND | 1 Piece(s) | 4 Day(s) | 5 | 45 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
258,300 VND | 1 Piece(s) | 6 Day(s) | 5 | 50 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
19,130 VND | 1 Piece(s) | 7 Day(s) | 5 | 55 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 5 | 65 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 5 | 70 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 5 | 75 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 5 | 85 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 5 | 95 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 5 | 105 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
258,300 VND | 1 Piece(s) | 5 Day(s) | 6 | 10 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
257,213 VND | 1 Piece(s) | 4 Day(s) | 6 | 15 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
14,830 VND | 1 Piece(s) | 9 Day(s) | 6 | 20 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
14,830 VND | 1 Piece(s) | 8 Day(s) | 6 | 25 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
13,890 VND | 1 Piece(s) | 12 Day(s) | 6 | 30 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
257,213 VND | 1 Piece(s) | 4 Day(s) | 6 | 35 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
257,213 VND | 1 Piece(s) | 4 Day(s) | 6 | 40 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
257,213 VND | 1 Piece(s) | 4 Day(s) | 6 | 45 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
13,890 VND | 1 Piece(s) | 12 Day(s) | 6 | 50 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 6 | 55 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 6 | 65 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 6 | 70 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 6 | 75 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
263,073 VND | 1 Piece(s) | 6 Day(s) | 6 | 85 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
261,987 VND | 1 Piece(s) | 4 Day(s) | 6 | 95 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
19,190 VND | 1 Piece(s) | 7 Day(s) | 6 | 105 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
258,345 VND | 1 Piece(s) | 4 Day(s) | 8 | 10 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
14,360 VND | 1 Piece(s) | 12 Day(s) | 8 | 15 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
259,427 VND | 1 Piece(s) | 5 Day(s) | 8 | 30 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
258,345 VND | 1 Piece(s) | 4 Day(s) | 8 | 35 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
258,345 VND | 1 Piece(s) | 4 Day(s) | 8 | 40 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
258,345 VND | 1 Piece(s) | 4 Day(s) | 8 | 45 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
14,360 VND | 1 Piece(s) | 12 Day(s) | 8 | 50 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
264,202 VND | 1 Piece(s) | 6 Day(s) | 8 | 55 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
264,202 VND | 1 Piece(s) | 6 Day(s) | 8 | 65 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
19,530 VND | 1 Piece(s) | 7 Day(s) | 8 | 70 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
264,202 VND | 1 Piece(s) | 6 Day(s) | 8 | 75 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
264,202 VND | 1 Piece(s) | 6 Day(s) | 8 | 85 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
264,202 VND | 1 Piece(s) | 6 Day(s) | 8 | 95 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
264,897 VND | 1 Piece(s) | 4 Day(s) | 8 | 105 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
262,077 VND | 1 Piece(s) | 6 Day(s) | 10 | 10 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
260,775 VND | 1 Piece(s) | 4 Day(s) | 10 | 15 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
260,775 VND | 1 Piece(s) | 4 Day(s) | 10 | 20 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
260,775 VND | 1 Piece(s) | 4 Day(s) | 10 | 25 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
260,775 VND | 1 Piece(s) | 4 Day(s) | 10 | 30 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
262,077 VND | 1 Piece(s) | 5 Day(s) | 10 | 35 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
260,775 VND | 1 Piece(s) | 4 Day(s) | 10 | 40 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
260,775 VND | 1 Piece(s) | 4 Day(s) | 10 | 45 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
260,775 VND | 1 Piece(s) | 4 Day(s) | 10 | 50 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
266,850 VND | 1 Piece(s) | 6 Day(s) | 10 | 55 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
265,547 VND | 1 Piece(s) | 4 Day(s) | 10 | 65 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
266,850 VND | 1 Piece(s) | 6 Day(s) | 10 | 70 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
266,850 VND | 1 Piece(s) | 6 Day(s) | 10 | 75 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
266,850 VND | 1 Piece(s) | 6 Day(s) | 10 | 85 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
266,850 VND | 1 Piece(s) | 6 Day(s) | 10 | 95 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
288,841 VND | 1 Piece(s) | 6 Day(s) | 10 | 105 | 54 | 22 | 20 | 18 | 4 | 12 | 16 | 11 | ||
297,550 VND | 1 Piece(s) | 6 Day(s) | 8 | 10 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
295,528 VND | 1 Piece(s) | 4 Day(s) | 8 | 15 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
297,550 VND | 1 Piece(s) | 5 Day(s) | 8 | 20 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
295,528 VND | 1 Piece(s) | 4 Day(s) | 8 | 25 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
295,528 VND | 1 Piece(s) | 4 Day(s) | 8 | 30 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
295,528 VND | 1 Piece(s) | 4 Day(s) | 8 | 35 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
295,528 VND | 1 Piece(s) | 4 Day(s) | 8 | 40 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
305,169 VND | 1 Piece(s) | 4 Day(s) | 8 | 50 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
42,770 VND | 1 Piece(s) | 7 Day(s) | 8 | 60 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
309,059 VND | 1 Piece(s) | 6 Day(s) | 8 | 70 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
309,059 VND | 1 Piece(s) | 6 Day(s) | 8 | 80 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
309,059 VND | 1 Piece(s) | 6 Day(s) | 8 | 90 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
309,059 VND | 1 Piece(s) | 6 Day(s) | 8 | 100 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
309,059 VND | 1 Piece(s) | 6 Day(s) | 8 | 110 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
295,465 VND | 1 Piece(s) | 6 Day(s) | 10 | 10 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
296,150 VND | 1 Piece(s) | 4 Day(s) | 10 | 15 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
296,150 VND | 1 Piece(s) | 4 Day(s) | 10 | 20 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
296,150 VND | 1 Piece(s) | 4 Day(s) | 10 | 25 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
296,150 VND | 1 Piece(s) | 4 Day(s) | 10 | 30 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
296,150 VND | 1 Piece(s) | 4 Day(s) | 10 | 35 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
296,150 VND | 1 Piece(s) | 4 Day(s) | 10 | 40 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
305,792 VND | 1 Piece(s) | 4 Day(s) | 10 | 50 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
310,147 VND | 1 Piece(s) | 4 Day(s) | 10 | 60 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
310,147 VND | 1 Piece(s) | 6 Day(s) | 10 | 70 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
310,147 VND | 1 Piece(s) | 6 Day(s) | 10 | 80 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
310,147 VND | 1 Piece(s) | 6 Day(s) | 10 | 90 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
310,147 VND | 1 Piece(s) | 6 Day(s) | 10 | 100 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 | ||
43,800 VND | 1 Piece(s) | 8 Day(s) | 10 | 110 | 90 | 51 | 32 | 24 | 27 | 19 | 26 | 19 |
Loading...Tải…
Mounting Section Type | Male screw | Main Body, Type | Special Type | Main Body Material | Phenol |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Threaded End Machining | None | T Shape, Type | Wing |
Additional Function | None | Main Body, Surface Treatment | Paint | Mounting Section, Surface Treatment | Etc |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy