(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CKB (Round Bolt) (Part Number)

CKB (Round Bolt)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,180VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CKB-M3-9
CKB-M3-12
CKB-M3-15
CKB-M3-20
CKB-M3-25
CKB-M3-30
CKB-M3-35
CKB-M3-40
CKB-M3-45
CKB-M3-50
CKB-M3-55
CKB-M3-65
CKB-M3-70
CKB-M3-75
CKB-M3-80
CKB-M3-85
CKB-M3-90
CKB-M3-95
CKB-M3-100
CKB-M4-9
CKB-M4-12
CKB-M4-15
CKB-M4-20
CKB-M4-25
CKB-M4-30
CKB-M4-35
CKB-M4-40
CKB-M4-45
CKB-M4-50
CKB-M4-55
CKB-M4-65
CKB-M4-70
CKB-M4-75
CKB-M4-80
CKB-M4-85
CKB-M4-90
CKB-M4-95
CKB-M4-100
CKB-M5-9
CKB-M5-12
CKB-M5-15
CKB-M5-25
CKB-M5-30
CKB-M5-35
CKB-M5-40
CKB-M5-45
CKB-M5-50
CKB-M5-55
CKB-M5-65
CKB-M5-70
CKB-M5-75
CKB-M5-80
CKB-M5-85
CKB-M5-90
CKB-M5-95
CKB-M5-100
CKB-M6-12
CKB-M6-15
CKB-M6-25
CKB-M6-30
CKB-M6-35
CKB-M6-40
CKB-M6-45
CKB-M6-50
CKB-M6-55
CKB-M6-65
CKB-M6-70
CKB-M6-75
CKB-M6-80
CKB-M6-85
CKB-M6-90
CKB-M6-95
CKB-M6-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

8,580 VND

1 Piece(s) 9 Day(s) 39

8,480 VND

1 Piece(s) 8 Day(s) 312

241,290 VND

1 Piece(s) Same day 315

8,590 VND

1 Piece(s) 8 Day(s) 320

249,053 VND

1 Piece(s) 4 Day(s) 325

8,590 VND

1 Piece(s) 5 Day(s) 330

249,053 VND

1 Piece(s) 4 Day(s) 335

249,486 VND

1 Piece(s) 6 Day(s) 340

8,590 VND

1 Piece(s) 5 Day(s) 345

249,486 VND

1 Piece(s) 6 Day(s) 350

254,260 VND

1 Piece(s) 6 Day(s) 355

12,840 VND

1 Piece(s) 7 Day(s) 365

254,260 VND

1 Piece(s) 6 Day(s) 370

254,260 VND

1 Piece(s) 6 Day(s) 375

254,260 VND

1 Piece(s) Available 6 Day(s) 380

254,260 VND

1 Piece(s) 6 Day(s) 385

254,260 VND

1 Piece(s) 6 Day(s) 390

254,260 VND

1 Piece(s) 6 Day(s) 395

254,260 VND

1 Piece(s) 6 Day(s) 3100

8,580 VND

1 Piece(s) 5 Day(s) 49

8,590 VND

1 Piece(s) 8 Day(s) 412

8,590 VND

1 Piece(s) 5 Day(s) 415

8,590 VND

1 Piece(s) 8 Day(s) 420

8,580 VND

1 Piece(s) 8 Day(s) 425

8,580 VND

1 Piece(s) 8 Day(s) 430

8,590 VND

1 Piece(s) 12 Day(s) 435

8,180 VND

1 Piece(s) 12 Day(s) 440

8,180 VND

1 Piece(s) 12 Day(s) 445

8,180 VND

1 Piece(s) 12 Day(s) 450

12,840 VND

1 Piece(s) 7 Day(s) 455

12,840 VND

1 Piece(s) 7 Day(s) 465

254,260 VND

1 Piece(s) 6 Day(s) 470

254,260 VND

1 Piece(s) 6 Day(s) 475

254,260 VND

1 Piece(s) 6 Day(s) 480

254,260 VND

1 Piece(s) 6 Day(s) 485

254,260 VND

1 Piece(s) 6 Day(s) 490

254,260 VND

1 Piece(s) 6 Day(s) 495

254,260 VND

1 Piece(s) 6 Day(s) 4100

8,590 VND

1 Piece(s) 8 Day(s) 59

8,590 VND

1 Piece(s) 5 Day(s) 512

8,590 VND

1 Piece(s) 7 Day(s) 515

8,590 VND

1 Piece(s) Same day 525

8,580 VND

1 Piece(s) 8 Day(s) 530

8,180 VND

1 Piece(s) 10 Day(s) 535

8,580 VND

1 Piece(s) 8 Day(s) 540

8,180 VND

1 Piece(s) 12 Day(s) 545

249,486 VND

1 Piece(s) 5 Day(s) 550

254,260 VND

1 Piece(s) 6 Day(s) 555

12,840 VND

1 Piece(s) 7 Day(s) 565

254,260 VND

1 Piece(s) 6 Day(s) 570

254,260 VND

1 Piece(s) 6 Day(s) 575

12,840 VND

1 Piece(s) 7 Day(s) 580

254,260 VND

1 Piece(s) Available 6 Day(s) 585

12,940 VND

1 Piece(s) 7 Day(s) 590

254,260 VND

1 Piece(s) 6 Day(s) 595

254,955 VND

1 Piece(s) 6 Day(s) 5100

8,690 VND

1 Piece(s) 8 Day(s) 612

8,690 VND

1 Piece(s) 8 Day(s) 615

8,280 VND

1 Piece(s) 12 Day(s) 625

8,680 VND

1 Piece(s) 8 Day(s) 630

8,680 VND

1 Piece(s) 8 Day(s) 635

249,748 VND

1 Piece(s) Available 4 Day(s) 640

249,748 VND

1 Piece(s) 4 Day(s) 645

250,181 VND

1 Piece(s) 5 Day(s) 650

254,955 VND

1 Piece(s) 6 Day(s) 655

254,955 VND

1 Piece(s) 6 Day(s) 665

254,955 VND

1 Piece(s) 6 Day(s) 670

254,955 VND

1 Piece(s) 6 Day(s) 675

254,955 VND

1 Piece(s) 6 Day(s) 680

254,955 VND

1 Piece(s) 6 Day(s) 685

254,260 VND

1 Piece(s) 6 Day(s) 690

254,955 VND

1 Piece(s) 6 Day(s) 695

254,260 VND

1 Piece(s) 6 Day(s) 6100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Male screw Main Body, Type Round Main Body Material Phenol
Round Shape, Type Cylindrical Mounting Section, Material Steel Threaded End Machining None
Set Screw Flat Machining None Side Machined Knurling Additional Function None
Main Body, Surface Treatment Paint Mounting Section, Surface Treatment Etc Main Body, Outer Dia. D(Ø) 17
Main Body, Height t(mm) 10 A 10 B 3
D1 13