(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fire Barrier

Fire Barrier
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,099,666VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Large storage capacity. Boasts a broad range of applicability. Maximum opening: ⌀160 mm, maximum coverage: 60.9%. A single model that supports four types of fireproof compartments.
· Simple construction of concrete walls/floors, ALC walls/floors, hollow, and single walls. Enables construction from one side of the firewall.
· No putty filling required inside openings.
· Utilizes ceramic wool for smoother cap fitting.

 
Part Number
K-JAPK75
K-JAPK100
K-JAPK125
K-JAPK150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension A
(mm)
Dimension B
(mm)

1,099,666 VND

1 Piece(s) 8 Day(s) or more 12080

1,306,841 VND

1 Piece(s) 8 Day(s) or more 150110

1,798,881 VND

1 Piece(s) 8 Day(s) or more 175135

2,135,540 VND

1 Piece(s) 8 Day(s) or more 200160

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Coating Refrigerant For Piping Type Piping component Pipe Portion Type Penetration member