(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Specification TL Series, End Cap

Standard Specification TL Series, End Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      264,195VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An end cap for indoor ducts. Can neatly bundle the ends of the duct.

Part Number
K-TLE7AC
K-TLE7AH
K-TLE7AK
K-TLE7AT
K-TLE7AW
K-TLE9AC
K-TLE9AH
K-TLE9AK
K-TLE9AT
K-TLE9AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)

264,195 VND

10 Piece(s) 11 Day(s) or more Ivory685875

264,195 VND

10 Piece(s) 11 Day(s) or more Gray685875

264,195 VND

10 Piece(s) 11 Day(s) or more Black685875

264,195 VND

10 Piece(s) 11 Day(s) or more Brown685875

264,195 VND

10 Piece(s) 11 Day(s) or more White685875

319,575 VND

10 Piece(s) 11 Day(s) or more Ivory886895

319,575 VND

10 Piece(s) 11 Day(s) or more Gray886895

319,575 VND

10 Piece(s) 11 Day(s) or more Black886895

319,575 VND

10 Piece(s) 11 Day(s) or more Brown886895

319,575 VND

10 Piece(s) 11 Day(s) or more White886895

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For outdoor Type Duct