(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HI Grade Specification TD Series, Flexible Duct (Free-Cut)

HI Grade Specification TD Series, Flexible Duct (Free-Cut)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      457,686VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·A flexible duct (free). ·It can be used when the wall surface is uneven or curved.

Part Number
K-TDFC615AC
K-TDFC615AH
K-TDFC615AK
K-TDFC615AT
K-TDFC615AW
K-TDFC815AC
K-TDFC815AH
K-TDFC815AK
K-TDFC815AT
K-TDFC815AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Dimension A
(mm)
Dimension B
(mm)

457,686 VND

10 Piece(s) 11 Day(s) or more Ivory6058

457,686 VND

10 Piece(s) 11 Day(s) or more Gray6058

457,686 VND

10 Piece(s) 11 Day(s) or more Black6058

457,686 VND

10 Piece(s) 17 Day(s) or more Brown6058

457,686 VND

10 Piece(s) 11 Day(s) or more White6058

518,383 VND

10 Piece(s) 11 Day(s) or more Ivory7563

518,383 VND

10 Piece(s) 11 Day(s) or more Gray7563

518,383 VND

10 Piece(s) 11 Day(s) or more Black7563

518,383 VND

10 Piece(s) 11 Day(s) or more Brown7563

518,383 VND

10 Piece(s) 11 Day(s) or more White7563

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For outdoor Type Duct