(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HI Grade Specification TD Series, Rear Surface Branching Joint

HI Grade Specification TD Series, Rear Surface Branching Joint
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      439,146VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·This is a bottom branch joint. ·Can be used when branching to the bottom.

Part Number
K-TDB10AC
K-TDB10AH
K-TDB10AK
K-TDB10AT
K-TDB10AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

439,146 VND

10 Piece(s) 11 Day(s) or more Ivory

439,146 VND

10 Piece(s) 9 Day(s) or more Gray

439,146 VND

10 Piece(s) 11 Day(s) or more Black

439,146 VND

10 Piece(s) 11 Day(s) or more Brown

439,146 VND

10 Piece(s) 11 Day(s) or more White

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For outdoor Type Duct Dimension A(mm) 100
Dimension B(mm) 70