(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|
25,855 VND | 100 Piece(s) | 4 Day(s) | M3.0 | 0.5 | - | ||
26,215 VND | 100 Piece(s) | 4 Day(s) | M3.0 | 0.5 | 130 | ||
25,493 VND | 100 Piece(s) | 4 Day(s) | M4.0 | 0.7 | - | ||
25,855 VND | 100 Piece(s) | 4 Day(s) | M4.0 | 0.7 | - | ||
26,215 VND | 100 Piece(s) | 4 Day(s) | M4.0 | 0.7 | - | ||
25,493 VND | 100 Piece(s) | 4 Day(s) | M5.0 | 0.8 | - | ||
25,855 VND | 100 Piece(s) | 4 Day(s) | M5.0 | 0.8 | - | ||
26,215 VND | 100 Piece(s) | 4 Day(s) | M5.0 | 0.8 | - | ||
25,493 VND | 100 Piece(s) | 4 Day(s) | M6.0 | 1 | - | ||
25,855 VND | 100 Piece(s) | Quote | M6.0 | 1 | - | ||
26,215 VND | 100 Piece(s) | 4 Day(s) | M6.0 | 1 | - | ||
26,094 VND | 100 Piece(s) | 4 Day(s) | M8.0 | 1.2 | - | ||
26,937 VND | 100 Piece(s) | 4 Day(s) | M8.0 | 1.2 | - | ||
28,020 VND | 100 Piece(s) | 4 Day(s) | M8.0 | 1.2 | - | ||
27,238 VND | 100 Piece(s) | 4 Day(s) | M10.0 | 1.5 | - | ||
28,380 VND | 100 Piece(s) | 4 Day(s) | M10.0 | 1.5 | - | ||
25,493 VND | 100 Piece(s) | 4 Day(s) | M3.0 | 0.5 | - | ||
29,825 VND | 100 Piece(s) | 4 Day(s) | M10.0 | 1.5 | - | ||
28,740 VND | 100 Piece(s) | 4 Day(s) | M12.0 | 1.7 | - | ||
31,988 VND | 100 Piece(s) | 4 Day(s) | M12.0 | 1.7 | - | ||
35,273 VND | 100 Piece(s) | 4 Day(s) | M12.0 | 1.7 | - | ||
43,008 VND | 50 Piece(s) | 4 Day(s) | M16.0 | 2 | - | ||
47,021 VND | 50 Piece(s) | 4 Day(s) | M16.0 | 2 | - | ||
57,918 VND | 25 Piece(s) | 4 Day(s) | M20.0 | 2.5 | - | ||
69,375 VND | 25 Piece(s) | 4 Day(s) | M20.0 | 2.5 | - | ||
26,576 VND | 100 Piece(s) | 4 Day(s) | M3.0 | 0.5 | - | ||
26,937 VND | 100 Piece(s) | 4 Day(s) | M3.0 | 0.5 | - | ||
26,576 VND | 100 Piece(s) | 4 Day(s) | M4.0 | 0.7 | - | ||
26,937 VND | 100 Piece(s) | 4 Day(s) | M4.0 | 0.7 | - | ||
26,576 VND | 100 Piece(s) | 4 Day(s) | M5.0 | 0.8 | - | ||
26,937 VND | 100 Piece(s) | 4 Day(s) | M5.0 | 0.8 | - | ||
26,576 VND | 100 Piece(s) | 4 Day(s) | M6.0 | 1 | - | ||
26,937 VND | 100 Piece(s) | 48 Day(s) | M6.0 | 1 | - | ||
29,103 VND | 100 Piece(s) | 4 Day(s) | M8.0 | 1.25 | 210 | ||
30,186 VND | 100 Piece(s) | 4 Day(s) | M8.0 | 1.2 | - | ||
31,267 VND | 100 Piece(s) | 4 Day(s) | M10.0 | 1.5 | - | ||
32,710 VND | 100 Piece(s) | 4 Day(s) | M10.0 | 1.5 | - | ||
38,706 VND | 100 Piece(s) | 4 Day(s) | M12.0 | 1.7 | - | ||
40,999 VND | 100 Piece(s) | 4 Day(s) | M12.0 | 1.7 | - | ||
42,438 VND | 50 Piece(s) | 4 Day(s) | M14.0 | 2 | - | ||
44,728 VND | 50 Piece(s) | 4 Day(s) | M14.0 | 2 | - | ||
48,164 VND | 50 Piece(s) | 4 Day(s) | M14.0 | 2 | - | ||
54,466 VND | 50 Piece(s) | 4 Day(s) | M16.0 | 2 | - | ||
53,319 VND | 50 Piece(s) | 4 Day(s) | M18.0 | 2.5 | - | ||
55,612 VND | 50 Piece(s) | 4 Day(s) | M18.0 | 2.5 | - | ||
60,192 VND | 50 Piece(s) | 4 Day(s) | M18.0 | 2.5 | - | ||
64,201 VND | 50 Piece(s) | 4 Day(s) | M18.0 | 2.5 | - | ||
57,328 VND | 50 Piece(s) | 4 Day(s) | M16.0 | 2 | - | ||
72,234 VND | 25 Piece(s) | 4 Day(s) | M20.0 | 2.5 | - | ||
81,398 VND | 25 Piece(s) | 4 Day(s) | M20.0 | 2.5 | - | ||
26,739 VND | 100 Piece(s) | 4 Day(s) | M2.0 | 0.4 | - | ||
26,937 VND | 100 Piece(s) | 4 Day(s) | M2.0 | 0.4 | - | ||
27,298 VND | 100 Piece(s) | 4 Day(s) | M2.0 | 0.4 | - | ||
28,020 VND | 100 Piece(s) | 4 Day(s) | M2.0 | 0.4 | - | ||
25,493 VND | 100 Piece(s) | 4 Day(s) | M2.5 | 0.4 | - | ||
25,855 VND | 100 Piece(s) | 4 Day(s) | M2.5 | 0.4 | - | ||
26,215 VND | 100 Piece(s) | 4 Day(s) | M2.5 | 0.4 | - | ||
30,666 VND | 100 Piece(s) | 4 Day(s) | M2.0 | 0.4 | - | ||
26,576 VND | 100 Piece(s) | Quote | M2.5 | 0.4 | - | ||
26,937 VND | 100 Piece(s) | 4 Day(s) | M2.5 | 0.4 | - |
Loading...Tải…
Screw Types | Meter | Tap Type | Correction / removal tool |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy