(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CNGG 120404 ALU LT 05 |
CNGG 120408 ALU LT 05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nose R | Semi Rough | Interrupted processing |
---|---|---|---|---|---|---|---|
257,325 VND | 10 Piece(s) | 4 Day(s) | 0.4 | Excellent | Available | ||
257,325 VND | 10 Piece(s) | 4 Day(s) | 0.8 | Not recommended | Not recommended |
Loading...Tải…
Shape | C (80 ° Diamond) | Application | External Diameter / Internal Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Negative | Types of Inserts | CNGG | Chip Breaker | ALU |
Coating | LT05 | Dimension (l)(mm) | 12 | Dimension (S)(mm) | 4.76 |
Standing Wire | Excellent | Rough Grinding | Not recommended |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy