(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TCMT 110204 NN LT 10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nose R | Dimension (l) (mm) | Dimension (S) (mm) | Standing Wire | Semi Rough | Rough Grinding | Interrupted processing |
---|---|---|---|---|---|---|---|---|---|---|---|
179,385 VND | 10 Piece(s) | 4 Day(s) | 0.4 | 11 | 2.38 | Excellent | Not recommended | Not recommended | Not recommended |
Loading...Tải…
Shape | T (triangle) | Application | External Diameter / Internal Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Positive | Types of Inserts | TCMT | Chip Breaker | NN |
Coating | LT10 |
Please check the type/dimensions/specifications of the part TCMT 110204 NN LT 10 in the Turning Insert (TCMT) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TCMT 110204 NN LT 10 trong chuỗi Turning Insert (TCMT).
Part Number |
---|
TCMT 110208 NN LT 10 |
TCMT 16T304 NN LT 10 |
TCMT 16T308 NN LT 10 |
TCMT 16T312 NN LT 10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nose R | Dimension (l) (mm) | Dimension (S) (mm) | Standing Wire | Semi Rough | Rough Grinding | Interrupted processing |
---|---|---|---|---|---|---|---|---|---|---|---|
236,085 VND | 10 Piece(s) | 4 Day(s) | 0.8 | 11 | 2.38 | Excellent | Available | Not recommended | Not recommended | ||
253,840 VND | 10 Piece(s) | 4 Day(s) | 0.4 | 16 | 3.97 | Excellent | Not recommended | Not recommended | Not recommended | ||
253,840 VND | 10 Piece(s) | 4 Day(s) | 0.8 | 16 | 3.97 | recommend | Excellent | Available | Available | ||
213,176 VND | 10 Piece(s) | 4 Day(s) | 0.8 | 16 | 3.97 | recommend | Excellent | recommend | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy