(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DCMT 11T304 NN LT 10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nose R | Dimension (l) (mm) | Dimension (S) (mm) | Standing Wire | Semi Rough | Interrupted processing |
---|---|---|---|---|---|---|---|---|---|---|
213,176 VND | 10 Piece(s) | 4 Day(s) | 0.4 | 11 | 3.97 | Excellent | Available | Not recommended |
Loading...Tải…
Shape | D (55 ° Diamond) | Application | External Diameter / Internal Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Positive | Types of Inserts | DCMT | Chip Breaker | NN |
Coating | LT10 | Rough Grinding | Not recommended |
Please check the type/dimensions/specifications of the part DCMT 11T304 NN LT 10 in the Turning Insert (DCMT) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DCMT 11T304 NN LT 10 trong chuỗi Turning Insert (DCMT).
Part Number |
---|
DCMT 070204 NN LT 10 |
DCMT 11T308 NN LT 10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nose R | Dimension (l) (mm) | Dimension (S) (mm) | Standing Wire | Semi Rough | Interrupted processing |
---|---|---|---|---|---|---|---|---|---|---|
221,192 VND | 10 Piece(s) | Quote | 0.4 | 7 | 2.38 | Excellent | Not recommended | Not recommended | ||
236,085 VND | 10 Piece(s) | 4 Day(s) | 0.8 | 11 | 3.97 | recommend | Excellent | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy