(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It is compact and rigid shaft bearing with a needle bearing in the cam follower. Ideal for use as a linear motion guide roller in the cam mechanism of automatic and specialty machines
· [Type and features]
· CFH-AB A cam follower where precision adjustment of the position is easily performed by turning the stud, as the mounting shaft and head sections of the stud are eccentric by 0.25 mm to 1.0 mm. This allows significant reductions in processing and assembly man-hours by avoiding alignment with the cam groove and precise machining of the mounting hole position.
· CFH-AB model…… grease nipple / hex socket head Corresponds to 12 - 30 [mm] stud
Part Number |
---|
CFH16UUR-AB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Outer Diameter D (Ø) | Width C (mm) | Roller Type | Cam follower stud screw (mm) | Material | Rolling Guide Method | Cam Follower: Stud Screw (Fine Thread) (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (rpm) | Sealing Structure | Track Load Capacity (kN) | Dedicated Grease Fitting Included |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,066,920 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 35 | 18 | Spherical Outer Ring | M16 | Carbon Steel | With Gage | - | 12 | 18.3 | 10000 | With Seal | 3.14 | NA |
Loading...Tải…
Product Category | Cam Followers | Fastening Methods | With Head Screw Part Hexagonal Hole | Cam Followers Type | Eccentricity |
---|---|---|---|---|---|
Size Standard | Metric System | Roller Lining | No | Axis | Presence |
Please check the type/dimensions/specifications of the part CFH16UUR-AB in the Cam Follower CFH-AB Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CFH16UUR-AB trong chuỗi Cam Follower CFH-AB Type.
Part Number |
---|
CFH12-1MUUR-AB |
CFH12-1UU-AB |
CFH12-AB |
CFH16VUU-AB |
CFH16VUUR-AB |
CFH18-AB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Outer Diameter D (Ø) | Width C (mm) | Roller Type | Cam follower stud screw (mm) | Material | Rolling Guide Method | Cam Follower: Stud Screw (Fine Thread) (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (rpm) | Sealing Structure | Track Load Capacity (kN) | Dedicated Grease Fitting Included |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,855,670 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 32 | 14 | Spherical Outer Ring | M12 | Stainless Steel | With Gage | - | 7.87 | 9.79 | 14000 | With Seal | 2.74 | NA | ||
813,630 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 32 | 14 | Cylindrical Outer Ring | M12 | Carbon Steel | With Gage | - | 7.87 | 9.79 | 14000 | With Seal | 7.45 | NA | ||
642,813 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 14 | Cylindrical Outer Ring | M12 | Carbon Steel | With Gage | - | 7.87 | 9.79 | 14000 | No Seal | 7.06 | NA | ||
966,130 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 35 | 18 | Cylindrical Outer Ring | M16 | Carbon Steel | Total roller type | - | 20.6 | 37.6 | - | With Seal | 11.2 | NA | ||
1,170,913 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 35 | 18 | Spherical Outer Ring | M16 | Carbon Steel | Total roller type | - | 20.6 | 37.6 | - | With Seal | 3.14 | NA | ||
859,245 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 40 | 20 | Cylindrical Outer Ring | M18 | Carbon Steel | With Gage | - | 14.7 | 25.2 | 8500 | No Seal | 14.4 | NA |