(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silencer SLCB (Part Number)

Silencer SLCB
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      135,700VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a low profile threaded type silencer. Connection threads can be selected from R1/8 to R1/2. A small jig cylinder made in Taiwan in 1988 by a specialized manufacturer of pneumatic equipment and parts. Sales have expanded world-wide and the company has gained a high reputation globally.

 
Part Number
SLCB-01
SLCB-02
SLCB-03
SLCB-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Dia. R

162,224 VND

1 Piece(s) 4 Day(s) or more 1/8

135,700 VND

1 Piece(s) Same day 1/4

225,713 VND

1 Piece(s) 4 Day(s) or more 3/8

279,455 VND

1 Piece(s) 4 Day(s) or more 1/2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Plug Type Body Material Brass Pipe Connection Port Type R
Element Material Sintered Brass