(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Strainer YM1/YSF Type (YM1-20)

Strainer YM1/YSF Type (YM1-20)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      571,513VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Simple structure and compact design
・ Passage area is sufficient and resistance is extremely low
・ Maintenance is easy
[Applications]
・ Filters dust and scale in various fluids

 
Part Number
YM1-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

625,696 VND

1 Piece(s) 14 Day(s) or more 3/4B(20A)3/4B(20A)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Water / Air / Oil / Gas / Chemical / Others Shape Y Shaped Material FCD450
Supply Side, Connection Type Rc Control Side, Connection Type Rc