(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Based on the JIS B7505 Bourdon tube pressure gauge standard, we manufacture a wide range of pressure gauges, vacuum gauges, and compound gauges to meet your needs.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Pressure Range (MPa) | Size (φ) |
---|---|---|---|---|---|---|---|---|
490,921 VND | 1 Piece(s) | 4 Day(s) or more | 0.1 | 60 | 0~0.1 | 60 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0.1 | 75 | 0~0.1 | 75 | ||
687,390 VND | 1 Piece(s) | 4 Day(s) or more | 0.1 | 100 | 0~0.1 | 100 | ||
373,190 VND | 1 Piece(s) | 4 Day(s) or more | 0.4 | 60 | 0~0.4 | 60 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 0.4 | 75 | 0~0.4 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0.4 | 100 | 0~0.4 | 100 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 0.5 | 75 | 0~0.5 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0.5 | 100 | 0~0.5 | 100 | ||
397,096 VND | 1 Piece(s) | 6 Day(s) or more | 0.6 | 60 | 0~0.6 | 60 | ||
510,668 VND | 1 Piece(s) | 4 Day(s) or more | 0.6 | 75 | 0~0.6 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0.6 | 100 | 0~0.6 | 100 | ||
373,190 VND | 1 Piece(s) | 7 Day(s) or more | 0.16 | 60 | 0~0.16 | 60 | ||
510,668 VND | 1 Piece(s) | 4 Day(s) or more | 0.16 | 75 | 0~0.16 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0.16 | 100 | 0~0.16 | 100 | ||
373,190 VND | 1 Piece(s) | 7 Day(s) or more | 0.25 | 60 | 0~0.25 | 60 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 0.25 | 75 | 0~0.25 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 0.25 | 100 | 0~0.25 | 100 | ||
397,096 VND | 1 Piece(s) | 4 Day(s) or more | 1 | 60 | 0~1 | 60 | ||
510,668 VND | 1 Piece(s) | 4 Day(s) or more | 1 | 75 | 0~1 | 75 | ||
589,155 VND | 1 Piece(s) | 4 Day(s) or more | 1 | 100 | 0~1 | 100 | ||
373,190 VND | 1 Piece(s) | 4 Day(s) or more | 1.6 | 60 | 0~1.6 | 60 | ||
510,668 VND | 1 Piece(s) | 4 Day(s) or more | 1.6 | 75 | 0~1.6 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 1.6 | 100 | 0~1.6 | 100 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 2 | 75 | 0~2 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 2 | 100 | 0~2 | 100 | ||
397,096 VND | 1 Piece(s) | 4 Day(s) or more | 2.5 | 60 | 0~2.5 | 60 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 2.5 | 75 | 0~2.5 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 2.5 | 100 | 0~2.5 | 100 | ||
1,610,492 VND | 1 Piece(s) | 7 Day(s) or more | 2.5 | 150 | 0~2.5 | 150 | ||
373,190 VND | 1 Piece(s) | 7 Day(s) or more | 4 | 60 | 0~4 | 60 | ||
510,668 VND | 1 Piece(s) | 7 Day(s) or more | 4 | 75 | 0~4 | 75 | ||
589,155 VND | 1 Piece(s) | 7 Day(s) or more | 4 | 100 | 0~4 | 100 | ||
628,399 VND | 1 Piece(s) | 4 Day(s) or more | 6 | 60 | 0~6 | 60 |
Loading...Tải…
Type | General-Purpose/Standard Pressure Gauge | Case Shape | Standard Case A Type |