(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This accessory is suitable for inspection and measurement of air conditioning equipment, and can be used to measure air volume and temperature by placing it against the measurement port. It can also be used as an air outlet for detecting dust in the air inside the duct.
[Features]
·Equipped with a nut detachment prevention chain.
·Chrome-plated finish.
·With 3 mounting screws.
Material | Zinc alloy chrome plating included |