(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Length L1 (mm) | Length M (mm) | Power Link 1W (mm) | Power Link 2W (mm) | Power Link 3W (mm) | Power Link 4W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311,098 VND | 1 Piece(s) | 4 Day(s) | 19 | 20.1~50.0 | 23 | 5.3 | 6.3 | 3 | 4 | 5 | 6 | ||
313,842 VND | 1 Piece(s) | 6 Day(s) | 20 | 20.1~50.0 | 25 | 5.3 | 6.3 | 3 | 4 | 5 | 6 | ||
316,012 VND | 1 Piece(s) | 6 Day(s) | 21 | 20.1~50.0 | 28 | 5.3 | 6.3 | 3 | 4 | 5 | 6 | ||
318,615 VND | 1 Piece(s) | 6 Day(s) | 22 | 20.1~50.0 | 32 | 5.3 | 6.3 | 3 | 4 | 5 | 6 | ||
321,382 VND | 1 Piece(s) | 4 Day(s) | 24 | 20.1~50.0 | 35 | 5.3 | 6.3 | 3 | 4 | 5 | 6 | ||
323,636 VND | 1 Piece(s) | 4 Day(s) | 25 | 20.1~50.0 | 39 | 5.3 | 6.3 | 3 | 4 | 5 | 6 | ||
326,102 VND | 1 Piece(s) | 4 Day(s) | 26 | 20.1~50.0 | 48 | 5.3 | 6.3 | 4 | 4 | 5 | 6 | ||
330,957 VND | 1 Piece(s) | 4 Day(s) | 28 | 50.1~70.0 | 57 | 5.3 | 6.3 | 4 | 4 | 5 | 6 | ||
333,895 VND | 1 Piece(s) | 4 Day(s) | 30 | 50.1~70.0 | 62 | 5.3 | 6.3 | 4 | 4 | 5 | 6 | ||
336,331 VND | 1 Piece(s) | 4 Day(s) | 32 | 70.1~100.0 | 78 | 5.3 | 6.3 | 4 | 4 | 5 | 6 | ||
338,140 VND | 1 Piece(s) | 6 Day(s) | 35 | 70.1~100.0 | 89 | 5.3 | 6.3 | 4 | 4 | 5 | 6 | ||
341,271 VND | 1 Piece(s) | 4 Day(s) | 36 | 100.1~150.0 | 102 | 5.3 | 6.3 | 4 | 4 | 5 | 6 | ||
345,517 VND | 1 Piece(s) | 6 Day(s) | 40 | 100.1~150.0 | 139 | 6 | 7 | 4 | 4 | 5 | 6 | ||
355,023 VND | 1 Piece(s) | 4 Day(s) | 42 | 100.1~150.0 | 147 | 6 | 7 | 4 | 4 | 5 | 6 | ||
362,870 VND | 1 Piece(s) | 6 Day(s) | 44 | 150.1~200.0 | 164 | 6 | 7 | 4 | 4 | 5 | 6 | ||
375,452 VND | 1 Piece(s) | 6 Day(s) | 45 | 150.1~200.0 | 194 | 6.6 | 8 | 4 | 5 | 6 | 7 | ||
387,603 VND | 1 Piece(s) | 6 Day(s) | 48 | 200.1~300.0 | 215 | 6.6 | 8 | 4 | 5 | 6 | 7 | ||
417,105 VND | 1 Piece(s) | 6 Day(s) | 52 | 300.1~500.0 | 327 | 8.6 | 10 | 4 | 5 | 6 | 7 | ||
439,235 VND | 1 Piece(s) | 6 Day(s) | 55 | 300.1~500.0 | 373 | 8.6 | 10 | 4 | 5 | 6 | 7 | ||
466,399 VND | 1 Piece(s) | 4 Day(s) | 57 | 300.1~500.0 | 404 | 8.6 | 10 | 4 | 5 | 6 | 7 | ||
503,919 VND | 1 Piece(s) | 4 Day(s) | 62 | 300.1~500.0 | 489 | 8.6 | 10 | 4 | 5 | 6 | 7 | ||
522,975 VND | 1 Piece(s) | 6 Day(s) | 64 | 500.1~700.0 | 620 | 10.4 | 12 | 4 | 5 | 6 | 7 | ||
559,855 VND | 1 Piece(s) | 6 Day(s) | 68 | 700.1~1000.0 | 711 | 10.4 | 12 | 4 | 5 | 6 | 7 | ||
608,885 VND | 1 Piece(s) | 6 Day(s) | 71 | 700.1~1000.0 | 785 | 10.4 | 12 | 4 | 5 | 6 | 7 | ||
643,358 VND | 1 Piece(s) | 4 Day(s) | 73 | 700.1~1000.0 | 834 | 10.4 | 12 | 4 | 5 | 6 | 7 | ||
671,271 VND | 1 Piece(s) | 4 Day(s) | 79 | 1000.1~3000.0 | 1118 | 12.2 | 14 | 4 | 6 | 7 | 8 | ||
707,378 VND | 1 Piece(s) | 6 Day(s) | 80 | 1000.1~3000.0 | 1157 | 12.2 | 14 | 4 | 6 | 7 | 8 | ||
732,108 VND | 1 Piece(s) | 6 Day(s) | 84 | 1000.1~3000.0 | 1285 | 12.2 | 14 | 4 | 6 | 7 | 8 | ||
878,415 VND | 1 Piece(s) | 4 Day(s) | 91 | 1000.1~3000.0 | 1824 | 15 | 17 | 4 | 6 | 7 | 8 | ||
978,123 VND | 1 Piece(s) | Available | 6 Day(s) | 96 | 1000.1~3000.0 | 2059 | 15 | 17 | 4 | 6 | 7 | 8 | |
1,100,913 VND | 1 Piece(s) | 6 Day(s) | 101 | 1000.1~3000.0 | 2305 | 15 | 17 | 4 | 6 | 7 | 8 | ||
1,224,138 VND | 1 Piece(s) | 6 Day(s) | 106 | 1000.1~3000.0 | 2569 | 15 | 17 | 4 | 6 | 7 | 8 | ||
1,470,150 VND | 1 Piece(s) | 6 Day(s) | 114 | 3000.1~10000.0 | 3550 | 18.7 | 21 | 5 | 6 | 7 | 9 | ||
1,763,893 VND | 1 Piece(s) | 8 Day(s) | 124 | 3000.1~10000.0 | 4292.4 | 18.7 | 21 | 5 | 6 | 7 | 9 | ||
2,036,375 VND | 1 Piece(s) | 8 Day(s) | 134 | 3000.1~10000.0 | 5105.8 | 18.7 | 21 | 5 | 6 | 7 | 9 | ||
2,826,050 VND | 1 Piece(s) | 8 Day(s) | 148 | 3000.1~10000.0 | 8222.2 | 25.3 | 28 | 6 | 7 | 9 | 11 | ||
3,256,468 VND | 1 Piece(s) | 8 Day(s) | 158 | 3000.1~10000.0 | 9535.4 | 25.3 | 28 | 6 | 7 | 9 | 11 | ||
3,660,850 VND | 1 Piece(s) | 8 Day(s) | 168 | 10000.1~300000.0 | 10927 | 25.3 | 28 | 6 | 7 | 9 | 11 | ||
4,978,133 VND | 1 Piece(s) | 8 Day(s) | 178 | 10000.1~300000.0 | 12446 | 25.3 | 28 | 6 | 7 | 9 | 11 | ||
5,681,032 VND | 1 Piece(s) | Available | 8 Day(s) | 191 | 10000.1~300000.0 | 16758 | 30 | 33 | 7 | 8 | 9 | 12 | |
6,921,950 VND | 1 Piece(s) | 8 Day(s) | 201 | 10000.1~300000.0 | 18816 | 30 | 33 | 7 | 9 | 10 | 12 |
Part Number |
---|
Loading...Tải…
Tightening Method | Mecha style (wedge type) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy