(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Bolt thread diameter | Bolt hole (HOLE) | Bolt torque (kgf-m) | Length L (mm) | Length L1 (mm) | Length D (mm) | Length D1 (mm) | Length L2 (mm) | Length L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
848,177 VND | 1 Piece(s) | Quote | 8 | 22 | 18 | 5 | M4 | 3 | 15 | 21 | 10 | 22 | 25 | 13 | 17 | ||
842,752 VND | 1 Piece(s) | 6 Day(s) | 9 | 23 | 21 | 5 | M4 | 3 | 15 | 21 | 10 | 23 | 26 | 13 | 17 | ||
849,292 VND | 1 Piece(s) | 4 Day(s) | 10 | 24 | 29 | 6 | M4 | 4 | 15 | 21 | 10 | 24 | 27 | 13 | 17 | ||
842,752 VND | 1 Piece(s) | 6 Day(s) | 11 | 25 | 33 | 6 | M4 | 4 | 15 | 21 | 10 | 25 | 28 | 13 | 17 | ||
850,264 VND | 1 Piece(s) | 4 Day(s) | 12 | 26 | 46 | 8 | M4 | 5 | 15 | 21 | 10 | 26 | 29 | 13 | 17 | ||
917,500 VND | 1 Piece(s) | 4 Day(s) | 13 | 27 | 49 | 7 | M4 | 5 | 15 | 21 | 10 | 27 | 30 | 13 | 17 | ||
855,832 VND | 1 Piece(s) | 4 Day(s) | 14 | 31 | 69 | 10 | M5 | 4 | 15 | 26 | 12.5 | 31 | 34 | 16 | 21 | ||
856,527 VND | 1 Piece(s) | 5 Day(s) | 15 | 32 | 74 | 10 | M5 | 4 | 15 | 26 | 12.5 | 32 | 35 | 16 | 21 | ||
857,222 VND | 1 Piece(s) | 5 Day(s) | 16 | 33 | 78 | 10 | M5 | 4 | 15 | 26 | 12.5 | 33 | 36 | 16 | 21 | ||
842,752 VND | 1 Piece(s) | Available | 6 Day(s) | 17 | 34 | 103 | 12 | M5 | 5 | 15 | 26 | 12.5 | 34 | 37 | 16 | 21 | |
925,432 VND | 1 Piece(s) | 5 Day(s) | 18 | 35 | 108 | 12 | M5 | 5 | 15 | 26 | 12.5 | 35 | 38 | 16 | 21 | ||
842,752 VND | 1 Piece(s) | 5 Day(s) | 19 | 47 | 284 | 29 | M6 | 6 | 22 | 38 | 20 | 47 | 53 | 24 | 32 | ||
957,435 VND | 1 Piece(s) | 4 Day(s) | 20 | 47 | 294 | 29 | M6 | 6 | 22 | 38 | 20 | 47 | 53 | 24 | 32 | ||
854,898 VND | 1 Piece(s) | 5 Day(s) | 22 | 47 | 324 | 29 | M6 | 6 | 22 | 38 | 20 | 47 | 53 | 24 | 32 | ||
867,482 VND | 1 Piece(s) | 6 Day(s) | 24 | 50 | 412 | 34 | M6 | 7 | 22 | 38 | 20 | 50 | 56 | 24 | 32 | ||
954,579 VND | 1 Piece(s) | 5 Day(s) | 25 | 50 | 431 | 34 | M6 | 7 | 22 | 38 | 20 | 50 | 56 | 24 | 32 | ||
928,660 VND | 1 Piece(s) | 6 Day(s) | 28 | 55 | 471 | 34 | M6 | 7 | 22 | 38 | 20 | 55 | 62 | 24 | 32 | ||
1,011,692 VND | 1 Piece(s) | 4 Day(s) | 30 | 55 | 510 | 34 | M6 | 7 | 22 | 38 | 20 | 55 | 62 | 24 | 32 | ||
1,002,420 VND | 1 Piece(s) | 6 Day(s) | 32 | 60 | 696 | 44 | M6 | 9 | 22 | 38 | 20 | 60 | 68 | 24 | 32 | ||
1,117,145 VND | 1 Piece(s) | Available | 5 Day(s) | 35 | 60 | 765 | 44 | M6 | 9 | 22 | 38 | 20 | 60 | 68 | 24 | 32 | |
1,151,876 VND | 1 Piece(s) | 5 Day(s) | 38 | 65 | 834 | 44 | M6 | 9 | 22 | 38 | 20 | 65 | 73 | 24 | 32 | ||
1,221,466 VND | 1 Piece(s) | 4 Day(s) | 40 | 65 | 883 | 44 | M6 | 9 | 22 | 38 | 20 | 65 | 73 | 24 | 32 | ||
1,248,435 VND | 1 Piece(s) | 6 Day(s) | 42 | 75 | 1697 | 80 | M8 | 9 | 30 | 48 | 24 | 75 | 83 | 29 | 40 | ||
1,297,900 VND | 1 Piece(s) | 6 Day(s) | 45 | 75 | 1814 | 80 | M8 | 9 | 30 | 48 | 24 | 75 | 83 | 29 | 40 | ||
1,486,633 VND | 1 Piece(s) | 4 Day(s) | 48 | 80 | 1942 | 80 | M8 | 9 | 30 | 48 | 24 | 80 | 88 | 29 | 40 | ||
1,395,957 VND | 1 Piece(s) | 6 Day(s) | 50 | 80 | 2020 | 80 | M8 | 9 | 30 | 48 | 24 | 80 | 88 | 29 | 40 | ||
1,653,694 VND | 1 Piece(s) | 4 Day(s) | 55 | 85 | 2471 | 89 | M8 | 10 | 30 | 48 | 24 | 85 | 94 | 29 | 40 | ||
1,556,062 VND | 1 Piece(s) | 6 Day(s) | 60 | 90 | 2697 | 89 | M8 | 10 | 30 | 48 | 24 | 90 | 99 | 29 | 40 | ||
1,716,165 VND | 1 Piece(s) | 6 Day(s) | 65 | 95 | 3501 | 108 | M8 | 12 | 30 | 48 | 24 | 95 | 104 | 29 | 40 | ||
2,122,285 VND | 1 Piece(s) | Available | 6 Day(s) | 70 | 110 | 4943 | 141 | M10 | 10 | 40 | 62 | 30 | 110 | 119 | 37 | 52 | |
2,355,717 VND | 1 Piece(s) | 6 Day(s) | 75 | 115 | 5296 | 141 | M10 | 10 | 40 | 62 | 30 | 115 | 124 | 37 | 52 | ||
2,564,850 VND | 1 Piece(s) | 6 Day(s) | 80 | 120 | 5639 | 141 | M10 | 10 | 40 | 62 | 30 | 120 | 129 | 37 | 52 | ||
2,700,223 VND | 1 Piece(s) | 6 Day(s) | 85 | 125 | 7198 | 167 | M10 | 12 | 40 | 62 | 30 | 125 | 134 | 37 | 52 | ||
2,823,013 VND | 1 Piece(s) | 6 Day(s) | 90 | 130 | 7600 | 167 | M10 | 12 | 40 | 62 | 30 | 130 | 139 | 37 | 52 | ||
2,946,238 VND | 1 Piece(s) | 6 Day(s) | 95 | 135 | 9365 | 196 | M10 | 14 | 40 | 62 | 30 | 135 | 144 | 37 | 52 | ||
3,684,282 VND | 1 Piece(s) | 6 Day(s) | 100 | 145 | 10591 | 206 | M10 | 15 | 40 | 74 | 39 | 145 | 154 | 46 | 64 |
Part Number |
---|
Loading...Tải…
Body Material | Steel | Tightening Method | Mecha style (wedge type) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy