(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Bolt thread diameter | Bolt hole (HOLE) | Bolt torque (kgf-m) | Length L (mm) | Length L1 (mm) | Length B (mm) | Length D1 (mm) | Length L2 (mm) | Length L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
833,977 VND | 1 Piece(s) | 5 Day(s) | 47 | 200.1~300.0 | 265 | 27 | M6 | 8 | 1.4 | 20 | 17 | 26 | 180 | 114 | 128 | ||
859,390 VND | 1 Piece(s) | 5 Day(s) | 50 | 300.1~500.0 | 363 | 30 | M6 | 9 | 1.4 | 20 | 17 | 26 | 208 | 114 | 128 | ||
883,286 VND | 1 Piece(s) | 4 Day(s) | 50 | 300.1~500.0 | 382 | 30 | M6 | 9 | 1.4 | 20 | 17 | 26 | - | - | - | ||
914,417 VND | 1 Piece(s) | 4 Day(s) | 55 | 300.1~500.0 | 471 | 34 | M6 | 10 | 1.4 | 20 | 17 | 26 | - | - | - | ||
937,046 VND | 1 Piece(s) | 4 Day(s) | 55 | 500.1~700.0 | 510 | 34 | M6 | 10 | 1.4 | 20 | 17 | 26 | - | - | - | ||
993,466 VND | 1 Piece(s) | 5 Day(s) | 60 | 500.1~700.0 | 647 | 41 | M6 | 12 | 1.4 | 20 | 17 | 26 | - | - | - | ||
1,015,694 VND | 1 Piece(s) | 4 Day(s) | 60 | 700.1~1000.0 | 706 | 41 | M6 | 12 | 1.4 | 20 | 17 | 26 | - | - | - | ||
1,027,152 VND | 1 Piece(s) | 6 Day(s) | 65 | 700.1~1000.0 | 892 | 47 | M6 | 14 | 1.4 | 20 | 17 | 26 | - | - | - | ||
940,345 VND | 1 Piece(s) | 4 Day(s) | 65 | 700.1~1000.0 | 941 | 47 | M6 | 14 | 1.4 | 20 | 17 | 26 | - | - | - | ||
1,125,643 VND | 1 Piece(s) | 6 Day(s) | 75 | 1000.1~3000.0 | 1549 | 74 | M8 | 12 | 3.4 | 24 | 20 | 32 | - | - | - | ||
1,246,475 VND | 1 Piece(s) | 4 Day(s) | 75 | 1000.1~3000.0 | 1667 | 74 | M8 | 12 | 3.4 | 24 | 20 | 32 | - | - | - | ||
1,303,730 VND | 1 Piece(s) | 4 Day(s) | 80 | 1000.1~3000.0 | 1775 | 74 | M8 | 12 | 3.4 | 24 | 20 | 32 | - | - | - | ||
1,338,661 VND | 1 Piece(s) | 4 Day(s) | 80 | 1000.1~3000.0 | 1863 | 74 | M8 | 12 | 3.4 | 24 | 20 | 32 | - | - | - | ||
1,297,900 VND | 1 Piece(s) | 6 Day(s) | 85 | 1000.1~3000.0 | 2373 | 86 | M8 | 14 | 3.4 | 24 | 20 | 32 | - | - | - | ||
1,509,465 VND | 1 Piece(s) | 5 Day(s) | 90 | 1000.1~3000.0 | 2589 | 86 | M8 | 14 | 3.4 | 24 | 20 | 32 | - | - | - | ||
1,589,626 VND | 1 Piece(s) | 4 Day(s) | 95 | 3000.1~10000.0 | 3207 | 98 | M8 | 16 | 3.4 | 24 | 20 | 32 | - | - | - | ||
1,884,255 VND | 1 Piece(s) | 4 Day(s) | 110 | 3000.1~10000.0 | 4707 | 133 | M10 | 14 | 6.6 | 28 | 24 | 38 | - | - | - | ||
1,838,957 VND | 1 Piece(s) | 6 Day(s) | 115 | 3000.1~10000.0 | 5001 | 133 | M10 | 14 | 6.6 | 28 | 24 | 38 | - | - | - | ||
2,246,697 VND | 1 Piece(s) | Available | 5 Day(s) | 120 | 3000.1~10000.0 | 5296 | 133 | M10 | 14 | 6.6 | 28 | 24 | 38 | - | - | - | |
2,208,195 VND | 1 Piece(s) | 6 Day(s) | 125 | 3000.1~10000.0 | 6472 | 153 | M10 | 16 | 6.6 | 28 | 24 | 38 | - | - | - | ||
2,330,987 VND | 1 Piece(s) | 6 Day(s) | 130 | 3000.1~10000.0 | 6865 | 153 | M10 | 16 | 6.6 | 28 | 24 | 38 | - | - | - | ||
2,527,970 VND | 1 Piece(s) | 6 Day(s) | 135 | 3000.1~10000.0 | 8139 | 173 | M10 | 18 | 6.6 | 28 | 24 | 38 | - | - | - | ||
2,946,238 VND | 1 Piece(s) | 4 Day(s) | 145 | 3000.1~10000.0 | 9709 | 194 | M12 | 14 | 11.5 | 33 | 26 | 45 | - | - | - | ||
3,472,543 VND | 1 Piece(s) | 8 Day(s) | 155 | 10000.1~300000.0 | 10682 | 194.04 | M12 | 14 | 11.5 | 33 | 26 | 45 | - | - | - | ||
3,945,482 VND | 1 Piece(s) | 8 Day(s) | 165 | 10000.1~300000.0 | 13328 | 222.46 | M12 | 16 | 11.5 | 33 | 26 | 45 | - | - | - | ||
6,110,582 VND | 1 Piece(s) | 8 Day(s) | 180 | 10000.1~300000.0 | 18032 | 278.32 | M12 | 20 | 11.5 | 38 | 34 | 50 | - | - | - | ||
7,112,860 VND | 1 Piece(s) | 8 Day(s) | 190 | 10000.1~300000.0 | 21364 | 305.76 | M12 | 22 | 11.5 | 38 | 34 | 50 | - | - | - | ||
8,592,418 VND | 1 Piece(s) | 8 Day(s) | 200 | 10000.1~300000.0 | 24990 | 333.2 | M12 | 24 | 11.5 | 38 | 34 | 50 | - | - | - | ||
9,260,605 VND | 1 Piece(s) | Available | 8 Day(s) | 210 | 10000.1~300000.0 | 28910 | 361.62 | M12 | 26 | 11.5 | 38 | 34 | 50 | - | - | - | |
12,744,725 VND | 1 Piece(s) | 8 Day(s) | 225 | 10000.1~300000.0 | 34888 | 410.62 | M14 | 22 | 18.0 | 44 | 38 | 58 | - | - | - | ||
13,556,092 VND | 1 Piece(s) | 8 Day(s) | 235 | 10000.1~300000.0 | 40278 | 447.86 | M14 | 24 | 18.0 | 44 | 38 | 58 | - | - | - | ||
17,422,033 VND | 1 Piece(s) | 8 Day(s) | 250 | 10000.1~300000.0 | 49588 | 522.34 | M14 | 28 | 18.0 | 52 | 46 | 66 | - | - | - |
Part Number |
---|
Loading...Tải…
Body Material | Steel | Tightening Method | Mecha style (wedge type) | Number of Tightening Bolts | Multiple |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy