(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Eliminate vibration and noise and extend machine life
・Very strong against external shock and self-shock absorption
・No need for foundation work and easy to use machine location
・High durability
[Usage]
・Dustproofing equipment with heavy equipment and high revolutions
・Room of refrigerator air conditioner boiler
・For the bottom of pump tank type
・Base anti-vibration base
•Related Keywords: ESR, Anti-Vibration Pad, Soundproof / Anti-Vibration
Part Number |
---|
SRP-310N |
SRP-315N |
SRP-320N |
SRP-325N |
SRP-330N |
SRP-335N |
SRP-340N |
SRP-350N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Height H (mm) | Allowable Load (kgf) | Allowable Displacement (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
780,199 VND | 1 Piece(s) | 4 Day(s) | 10 | 4000 | 1.5 | 100 | ||
1,043,068 VND | 1 Piece(s) | 5 Day(s) | 15 | 5000 | 2.3 | 150 | ||
1,295,050 VND | 1 Piece(s) | 4 Day(s) | 20 | 6000 | 3.0 | 200 | ||
1,590,578 VND | 1 Piece(s) | 4 Day(s) | 25 | 7000 | 3.8 | 250 | ||
1,886,105 VND | 1 Piece(s) | 5 Day(s) | 30 | 9000 | 4.5 | 300 | ||
2,225,178 VND | 1 Piece(s) | 4 Day(s) | 35 | 10000 | 5.3 | 350 | ||
2,705,776 VND | 1 Piece(s) | 6 Day(s) | 40 | 11000 | 6.0 | 400 | ||
3,514,561 VND | 1 Piece(s) | 6 Day(s) | 50 | 13000 | 7.5 | 500 |
Loading...Tải…
Type | Antivibration Pads | Material | NR | Usage | Anti-Vibration |
---|---|---|---|---|---|
Features | Standard | Hardness(Shore A) | 60 | D1(mm) | 300 |
D2(mm) | 300 |