(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multi-1 Aluminum 3-Layer Tube System Pipe

Multi-1 Aluminum 3-Layer Tube System Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,998,240VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·A three-layer aluminum pipe that is resistant to heat and has excellent workability.
·There is little expansion and contraction and thermal expansion, so there is no elongation or deflection.
·With excellent elasticity and no springback, it is easy to bend.
·Space-saving construction due to the small minimum bending radius.
·Since it prevents the intrusion of oxygen, equipment is less likely to rust.

 
Part Number
MLT-10
MLT-13
MLT-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize O.D.
(mm)
I.D.
(mm)

10,998,240 VND

1 Piece(s) 7 Day(s) or more 101410

11,623,140 VND

1 Piece(s) 7 Day(s) or more 131612

15,497,520 VND

1 Piece(s) 7 Day(s) or more 162015

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Polyethylene Pipe