(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Header Insulation Cover with Elbow

Header Insulation Cover with Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      253,978VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·A header heat insulation cover with elbow. [Materials]·Resin.

 
Part Number
S-HDCV-2L
S-HDCV-3L
S-HDCV-4L
S-HDCV-5L
S-HDCV-6L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Branch Holes L
(mm)

253,978 VND

1 Piece(s) 7 Day(s) or more 2205

332,446 VND

1 Piece(s) 7 Day(s) or more 3255

369,940 VND

1 Piece(s) 7 Day(s) or more 4305

394,936 VND

1 Piece(s) 7 Day(s) or more 5355

499,920 VND

1 Piece(s) 7 Day(s) or more 6405

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin Type Heat-Retention Material (with branches) Pipe Opening Type fixation
Surface Treatment No