(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Stopping Nut (Lock Nut) (LN-25-W)

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Stopping Nut (Lock Nut) (LN-25-W)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      132,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

JIS standard (B2301 screw-in type malleable cast iron pipe fittings) correct fittings.
[Features]
·A white fitting that conforms to JIS standards.
·The appearance is exactly the same as the conventional product.
· Made in Japan.
[Applications]
·For closing gaps in threaded parts of white pipes.

 
Part Number
LN-25-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread M1

132,860 VND

1 Piece(s) 7 Day(s) or more 1B

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Types of Related components Nut Material (Related Components) Cast Iron
Surface Treatment (Related Components) Zinc Plating Types of connection screw M1 Rc

Please check the type/dimensions/specifications of the part LN-25-W in the CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Stopping Nut (Lock Nut) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LN-25-W trong chuỗi CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Stopping Nut (Lock Nut).

Products like this...

Part Number
LN-100-W
LN-15-W
LN-20-W
LN-32-W
LN-40-W
LN-50-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread M1

665,936 VND

1 Piece(s) 7 Day(s) or more 4B

132,860 VND

1 Piece(s) 7 Day(s) or more 1/2B

132,860 VND

1 Piece(s) 7 Day(s) or more 3/4B

142,421 VND

1 Piece(s) 7 Day(s) or more 1 1/4B

159,156 VND

1 Piece(s) 7 Day(s) or more 1 1/2B

192,621 VND

1 Piece(s) 7 Day(s) or more 2B