(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Temperature Regulator (Dual PID Control) (Part Number)

Temperature Regulator (Dual PID Control)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,563,597VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
TZ4W-14C
TZ4W-B4R
TZ4W-R4R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutput Type Auxiliary Output Optional Output-Transmit Output Optional Output-EVENT2 Optional Output-Communication

2,563,597 VND

1 Piece(s) 18 Day(s) CurrentEvent1 output---

2,994,881 VND

1 Piece(s) 18 Day(s) Relay contactEvent1 + Event2 + RS485 communication output-250VAC 1A 1aRS485 (PV, SV transmission, SV setting)

2,736,717 VND

1 Piece(s) 18 Day(s) Relay contactEvent1 + PV transmission output (DC4-20 mA)DC4-20 mA (load resistance 600 Ω or less)--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Input Method Thermocouple / Thermoresistor / Voltage / Current Control Method ON/OFF control / PID control with auto tuning / PI control / PD control / P control Number of Control Points 1
Number of Input Points(pcs.) 4 Input Voltage 100VAC 50/60Hz::240VAC 50/60Hz Acquired Standards UL / CE
Allowable voltage fluctuation range 90 to 110% of power supply voltage Power Consumption 6 VA or less Display Mode 7-Segment (PV: Red, SV: Green) LED type
Character size(WxH) 8.0×10.0 Setting Method Configurations by controlling the push key on the front Insulation resistance 100 MΩ or more (500 VDC Megger)
Withstand Voltage At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±2 kV Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour
Operating Ambient Temperature(℃) -10 - 50, for storage: -20 - 60 Operating Ambient Humidity(%RH) 35-85, for storage: 35-85 Weight (Package Box Excluded)(g) 365(246)
Power Voltage 100-240VAC 50/60Hz Thermoresistor Input Sensor DPt100 Ω, JPt100 Ω 3-wire type (allowable line resistance of 5 Ω or less per wire) Thermocouple input sensor K (CA), J (IC), R (PR), E (CR), T (CC), S (PR), N (NN), W (TT) (allowable line resistance 100 Ω or less)
Analog input sensor 1-5VDC, 0-1-VDC, DC4-20mA Relay control output 250VAC 3A 1c SSR control output 12 VDC ±3 V 30 mA or less
Control Output Current DC-4 mA (load resistance 600 Ω or less) Alarm Output ON/OFF interval setting of alarm output 1-100°C (0.1-100.0°C) Variable Optional Output-EVENT1 250VAC 1A 1a
Adjustment Sensitivity 1-100°C (0.1-100.0°C) variable (ON/OFF used for control) Proportional bandwidth (P) 0.0~100.0% Integral Time (l)(Seconds) 0~3600
Derivative time (D)(Seconds) 0~3600 Control Period (T)(Seconds) 1~120 Mechanical relay life Main output: 10 million times or more, auxiliary output: 20 million times or more
Electrical Relay Life Main output: 0.1 million times or more (250 VAC 3 A resistance load), auxiliary output: 0.5 million times or more (250 VAC 1 A resistance load) Power interruption compensation Approx. 10 years (nonvolatile semiconductor memory system) Exterior Dimensions(WxH) 96x48