(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PT6-2D |
PT6-3DN |
PT6-3DP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Output Composition | Input Logic |
---|---|---|---|---|---|---|
1,855,927 VND | 1 Piece(s) | 18 Day(s) | DC 2-wire type (1 signal) | - | ||
1,855,927 VND | 1 Piece(s) | 18 Day(s) | DC 3-wire type (1 signal) | NPN type | ||
1,855,927 VND | 1 Piece(s) | 18 Day(s) | DC 3-wire type (1 signal) | PNP type |
Loading...Tải…
Power Voltage (Operational Voltage Range) | 12-24(10-30) | Leakage current | 0.5 mA or less | Removal Endurance | 200 times or more |
---|---|---|---|---|---|
Cable Tensile Force | 10kgf(98N)/15S | Insulation resistance | 50 MΩ or more (500 VDC Megger) | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Indicator Lamp | Power Indicator: Green, Motion Indicator: Red |
Environment resistance (ambient temperature)(℃) | -25 – 70, for storage: -30 – 80 | Environment resistance (ambient humidity)(%RH) | 35~95 | Wiring specifications | φ9, 8 cores, 5 m (AWG 22, wire diameter: 0.16 mm (TA), number of wires: 17, outer diameter of insulator: φ1.67) |
Protection structure | IP66 (IEC standard) | Material | Case: PC, General Cable (Gray): Polyvinyl Chloride (PVC) | Weight(g) | Approx. 690 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy