(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Pressure Sensor

Pressure Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,068,531VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
PSA-C01-NPT1-8
PSB-C01-M5
PSB-C01C-M5
PSB-C01P-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutput Method Wiring specifications Pressure port Exterior Size Weight Material

2,068,531 VND

1 Piece(s) 18 Day(s) NPN open collector / Analogφ4, 5 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)NPT1/8AApprox. 120Case: PC/Pressure Port: Zinc Die Cast

2,068,531 VND

1 Piece(s) 18 Day(s) NPN open collector / Analogφ4, 5 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)M5BApprox. 70Case, Pressure Port, Cover: IXEF

2,068,531 VND

1 Piece(s) 18 Day(s) NPN open collector / AnalogConnector Type Wiring (φ4, 5 cores, Length: 2 m)(AWG24, Wire Diameter: 0.08 mm, Number of Wires: 40, External Diameter of the Insulator: Φ1 mm)M5BApprox. 70Case, Pressure Port, Cover: IXEF

2,068,531 VND

1 Piece(s) 18 Day(s) PNP open collector / Analogφ4, 5 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)M5BApprox. 70Case, Pressure Port, Cover: IXEF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pressure sensor Fluid Type Air Rated Pressure (Max.) 100kPa
Rated Pressure (Min.) -100kPa Fluid Characteristics Noncorrosive Operating Temperature Range(°C) -10::50
Operating Humidity Range(%) 35::85 Analog Voltage Output(V) DC1-5V Power Supply Type DC
Power Supply Voltage(V) 12~24 Display Digital Drive Component Digital
Acquired Standards CE IP IP40 Display and Setting Pressure Range(kPa) -101.2~110.0
Maximum Pressure Range 2 times of the rated pressure Current Consumption(mA) 50 or less Control Output Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage-NPN: 1 V or less, PNP: 2 V or less
Analog output 1-5VDC ±2% F.S Display Digits 3 1/2 digit LED Display Mode 7-segment display
Minimum Display Interval 1 digit (2 digits when using psi units) Displaying Pressure Unit kPa, kgf/cm2, bar, psi, mmHg, mmH20, inHg Display precision 0-50°C: ±1% F.S. or less, -10 - 0°C: ±2% F.S. or less
Operating Ambient Temperature(℃) -10 - 50, for storage: -20 - 60 Operating Ambient Humidity(%RH) 35~85 Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours